L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Non-Powered Industrial Enclosures  >  10x8x5 inch Non-Powered Enclosure  >  10x8x5 Non-Powered NB Series  >  NB100805-KIT

10x8x5 Inch UL® Listed Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate 2


ENCL,FRP 10x8x5
Roll over image to zoom in
ENCL,FRP 10x8x5 ENCL,FRP 10x8x5 ENCL,FRP 10x8x5 ENCL,FRP 10x8x5
L-com Item # NB100805-KIT

List Price$135.00
Your Price 1-9$135.00
10-24$129.60
25-99$124.20
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The NB100805 is a UL® Listed rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface. The fully gasketed lid features a stainless steel continuous hinge and a stainless steel quick release latch with padlock hasp. The light grey color of the NB100805 is cleaner, cooler and more aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

The NB100805 is ideal for custom applications, which may require special modifications to the enclosure. Mounting stand-offs inside the enclosure can be used for mounting plates.

The NB100805-KIT includes a Blank Aluminum Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate.

For additional information and complete specifications, click on the data sheet link below.



L-com Item #NB100805-KIT
ManufacturerL-com
UPC # (More)822335353275
Features:
  • UL® Listed Molded fiberglass reinforced polyester enclosure
  • Stainless steel quick release latch with padlock hasps
  • Fully gasketed raised lid & integral mounting flange
  • NEMA Type 4X / IP65 rated
  • Includes blank aluminum mounting plate
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Rapid Deployment of Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Corrosive environments
  • Hydraulic or pneumatic control installations
Similar Products

10x8x5" UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only                                   10x8x5" UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only
Your Price: $105.00
Availability: In Stock
More Info
10x8x5" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Non-Metallic Mounting Plate            10x8x5" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Non-Metallic Mounting Plate
Your Price: $137.00
Availability: In Stock
More Info
10x8x5 Inch UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only with Corner Screws            10x8x5 Inch UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only with Corner Screws
Your Price: $110.00
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 10x8x5 Inch UL® Listed Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate 2
© Infinite Electronics International, Inc.