|
|
|
|
|
|
.
|
You Are Here: Home > Serial Converters > Device Servers > ARS1300 > ARS1300-220C
|
|
|
Features of the Aboundi Ethernet Fiber Dual SerialBridge SM SC 20Km product
|
|
|
|
Connects RS232, RS422 or RS485 devices to an Ethernet network via Multimode or Singlemode fiber optic cable
Web browser management feature allows for easy system set up
Full compliment of status LEDs and activity indicators for easy installation, monitoring and diagnostics
Firmware upgrade via web browser offers protection in investment
Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
|
|
|
The Aboundi ARS1300 Ethernet Optical Dual Fiber Dual SerialBridge provides connectivity between an Ethernet LAN and serial devices via Multimode or Single Mode fiber optic cabling. This product features one Fiber ST (or SC) interface that connects to an Ethernet LAN. The maximum fiber distance supported is 120Km (Single Mode fiber version. It is extremely easy to set up via web browser with password protection. Flash-upgradeable firmware provides future ease of upgradeability support and services. The ARS1300 supports full and half-duplex transmission, software and hardware flow control, and has programmable baud rate to maximize application optimization. Several Singlemode versions are available please call for details.
|
|
Details of the Aboundi Ethernet Fiber Dual SerialBridge SM SC 20Km product
|
|
|
| L-com Item # | ARS1300-220C | | | |
| Manufacturer | ABOUNDI | | | |
| Mfg.'s Item # | ARS1300-220C-01 | | | |
| RoHS Status | See Manufacturer (More) | | | |
|
|
|
Applications for the Aboundi Ethernet Fiber Dual SerialBridge SM SC 20Km product
|
|
|
|
Factory Automation
Process Automation
Ethernet access
DAQ
|
|
|
|
|
|
|
|
|
|
Accessories for the Aboundi Ethernet Fiber Dual SerialBridge SM SC 20Km
|
|
|
|
|
|
|
|
|
|
|
|
|
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
|
|