|
|
|
|
|
|
.
|
You Are Here: Home > Media Converters > Media Converters > Unicom > UTP20028T > UTP20028T
|
|
|
Features of the Media Converter, 10Base-T RJ45 to 10Base-5 DB15M AUI product
|
|
|
|
Used to convert 10Base-T to an AUI 10Base-5 Network
LED lights simplify troubleshooting and network maintenance
No power supply needed, saves space and money
Set switch allows you to enable or disable the SQE function depending on your application
Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
|
|
|
Unicom's Mini and Super-Slim 10Base-T transceivers are small, lightweight transceivers designed to connect your existing Thick Ethernet Adapter Card to a 10Base-T UTP network. The super-slim model accommodates installation into narrow slot spaces, such as SUN SPARC™, IBM®, RISC/6000™ and Apple Macintosh™. The transceivers convert signals via an AUI connector to standard Ethernet for transmission over Unshielded Twisted-Pair cables.
|
|
Details of the Media Converter, 10Base-T RJ45 to 10Base-5 DB15M AUI product
|
|
|
| L-com Item # | UTP20028T | | | |
| Manufacturer | Unicom Electric, Inc. | | | |
| Mfg.'s Item # | ETP-20028T | | | |
| UPC # (More) | 634535814100 | | | |
| RoHS Status | See Manufacturer (More) | | | |
|
|
|
Applications for the Media Converter, 10Base-T RJ45 to 10Base-5 DB15M AUI product
|
|
|
|
Ethernet
LAN
10Base-T
10Base 5
|
|
|
|
|
|
|
Need a different ethernet converter port 2?
|
|
|
Accessories for the Media Converter, 10Base-T RJ45 to 10Base-5 DB15M AUI
|
|
|
|
|
|
|
|
|
|
Customers who bought the Media Converter, 10Base-T RJ45 to 10Base-5 DB15M AUI product also bought . . .
|
|
|
|
|
|
|
|
|
|
|
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
|
|