Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
To our valued customers: The L-com offices will be closed Monday, September 6th, in observance of the Labor Day holiday.
You Are Here:  Home  >  Weatherproof Industrial Enclosures  >  120 VAC Powered Industrial Enclosures  >  UL Listed AC Powered Enclosures  >  NB141207-100T-UL

14x12x7in UL Listed 120 VAC Weatherproof Enclosure w/Terminal Block Installed

   Features of the 14x12x7in UL Listed 120 VAC Weatherproof Enclosure w/Terminal Block Installed product
  • UL Listed, NEMA Rated Enclosures
  • Molded fiberglass reinforced polyester (FRP) industrial enclosure
  • Stainless steel quick release latches with padlock hasps
  • Features aluminum mounting plate & 120 VAC Terminal Block with surge protection built in
  • Fully gasketed raised lid & integral mounting flange
14x12x7in UL Listed 120 VAC Weatherproof Enclosure w/Terminal Block Installed
Click image to enlarge Click image(s) to enlarge
Price $259.99
Your Price1-4$259.99
5-9$252.19
10-24$244.39
25-99$236.59
100-249$228.79
250 +$220.99
Quantity  
Availability: 3 Weeks

Email this product to a friend
Need a different weatherproof enclosure options?

UL® Listed Enclosures...

The NB141207-100T-UL is approved and listed with UL, meeting the stringent requires for Communication Enclosure System 40XX. The UL listing number is E326684. Use this enclosure when UL Listed products are required by the project. Other UL Listed enclosures are available in many popular features.

Start with the Box...

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate...

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more (see mounting plate drawing). With the optional HGX-AMOUNT02 bracket a wide array of L-Com HyperLink Amplifiers, Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features a surge protected 120 VAC Terminal Strip/Block to supply power any custom installed internal equipment. Provisions for two duplex circuits are provided for on the mounting plate.

Terminal Block...

The terminal block is installed for wiring up power on the front of the mounting plate. This allows the customer a chance to wire the system to custom specifications and pull power from this one point inside the enclosure when field wiring is pulled and hooked up to the enclosure system.

   Details of the 14x12x7in UL Listed 120 VAC Weatherproof Enclosure w/Terminal Block Installed product
L-com Item #NB141207-100T-UL
ManufacturerL-com
UPC # (More)822335081260
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications for the 14x12x7in UL Listed 120 VAC Weatherproof Enclosure w/Terminal Block Installed product
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage
Diagram Diagram
User Manual User Manual
Datasheets Datasheets
2D Drawing (.pdf) 2D Drawing (.pdf)

Accessories for the 14x12x7in UL Listed 120 VAC Weatherproof Enclosure w/Terminal Block Installed
Universal Equipment Shelf
Universal Equipment Shelf
Universal Pole Mounting Kit-Pole Diameter 2 to 4 inches
Universal Pole Mounting Kit-Pole Diameter 2 to 4 inches
Universal Pole Mounting Kit-Pole Diameter 1-1/4 to 2 inches
Universal Pole Mounting Kit-Pole Diameter 1-1/4 to 2 inches
N-Female to N-Female Bulkhead 0-3 GHz 90V High Performance Lightning Protector
N-Female to N-Female Bulkhead 0-3 GHz 90V High Performance Lightning Protector
N-Male to N-Male 400 Series Assembly 50 ft
N-Male to N-Male 400 Series Assembly 50 ft

Customers who bought the 14x12x7in UL Listed 120 VAC Weatherproof Enclosure w/Terminal Block Installed product also bought . . .
Corning® UniCam™ No Epoxy, No Polish Connector Tool Kit
Corning® UniCam™ No Epoxy, No Polish Connector Tool Kit
Fiber Connector, UniCam LC UPC Male, Singlemode
Fiber Connector, UniCam LC UPC Male, Singlemode
N-Male to N-Male 240 Series Assembly 10 ft
N-Male to N-Male 240 Series Assembly 10 ft
Universal Pole Mounting Kit-Pole Diameter 2 to 4 inches
Universal Pole Mounting Kit-Pole Diameter 2 to 4 inches
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector


My Recent History . . .
Products that I have viewed
14x12x7in UL Listed 120 VAC Weatherproof Enclosure w/Terminal Block Installed
Deluxe Crimp Tool Kit
Fiber Coupler, LC / LC Duplex Ceramic Sleeve, No Flange
14x10x4 Inch Universal 100-250 VAC OUTDOOR Weatherproof Enclosure with Cooling Fan
Shielded Waterproof Cap for USB IP67 Cables
Search terms
adder
Aboundi
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive