Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
To our valued customers: The L-com offices will be closed Monday, September 6th, in observance of the Labor Day holiday.
You Are Here:  Home  >  Weatherproof Industrial Enclosures  >  Universal AC Industrial Enclosure  >  Universal AC Powered  >  NBP141004-E0FW

14x10x4 Inch Universal 100-250 VAC OUTDOOR Weatherproof Enclosure with Cooling Fan

   Features of the 14x10x4 Inch Universal 100-250 VAC OUTDOOR Weatherproof Enclosure with Cooling Fan product
  • Removable 100-250 VAC EURO Universal Socket power module
  • Compact Weatherproof ABS Enclosure with fully gasketed lockable raised lid
  • NEMA Type 3R / IP42 rated
  • Heavy duty hook-and-loop tape for mounting equipment in enclosure
  • Cooling Fan integrated into the enclosure with thermostat
14x10x4 Inch Universal 100-250 VAC OUTDOOR Weatherproof Enclosure with Cooling Fan
Click image to enlarge Click image(s) to enlarge
Price $119.99
Your Price1-4$119.99
5-9$116.39
10-24$112.79
25 +$109.19
Quantity  
Availability: 2 Days

Email this product to a friend
Need a different weatherproof enclosure options?

Secure your wireless equipment...

Remote wireless equipment such as access points, routers and bridges [see below] often are more vulnerable to tampering and theft. This can disrupt and even cripple critical communications. A low cost weather tight solution for protecting and securing your wireless equipment is the NBP141004-E0FW. This rugged, molded composite enclosure is ideal for OUTDOOR applications requiring equipment cooling air. The compact size of this enclosure makes it ideal for locations with limited space requirements such as equipment panels or mobile applications. Also due to its size, the NBP141004-E0FW can be used where aesthetics are important, such as in offices buildings and in public areas requiring WiFi and electronic equipment.

Compact Size, OUTDOOR Weatherproof Vents for Cooling...

The 10.5" x 9.5" x 4" (266 x 241 x 101 mm) compartment features two 200-240 VAC Universal Sockets in a power module. The installed Rain Shields protect the internal equipment from the effects of weather allowing deployment OUTDOORS. The vents permit the thermostat controlled cooling fan to move air through the interior of the enclosure. Power and Data Cables have access to the inside of the enclosure via three rubber cable glands located on the bottom. Equipment can be mounted inside the enclosure either by using the included hook-and-loop tape or the four mounting stand-offs. The raised lid features a continuous gasket and a quick release latch with provisions for a padlock. The enclosure material is molded UV stabilized ABS. Three gasketed mounting holes are provided inside the enclosure for easy installations.

Family of Enclosures...

L-com's complete line of NEMA rated enclosures offer Universal Sockets to accommodate access points, routers, and other communications equipment that require 100-250 VAC power. Options include vented doors, fans, and heaters for addressing extreme environmental conditions. Enclosure sizes are available in 14" x 10" x 4", 14" x 12" x 7" and 18" x 16" x 8".

   Details of the 14x10x4 Inch Universal 100-250 VAC OUTDOOR Weatherproof Enclosure with Cooling Fan product
L-com Item #NBP141004-E0FW
ManufacturerL-com
UPC # (More)822335082045
RoHS StatusNot Compliant At This Time (More)

   Applications for the 14x10x4 Inch Universal 100-250 VAC OUTDOOR Weatherproof Enclosure with Cooling Fan product
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Active Cooling fans for hot temperature environments
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage
Datasheets Datasheets

Accessories for the 14x10x4 Inch Universal 100-250 VAC OUTDOOR Weatherproof Enclosure with Cooling Fan
EnGenius Multi Function 802.11b/g AP/Router/Bridge
EnGenius Multi Function 802.11b/g AP/Router/Bridge
EnGenius Multi Function 802.11n AP/Router/Bridge
EnGenius Multi Function 802.11n AP/Router/Bridge

Customers who bought the 14x10x4 Inch Universal 100-250 VAC OUTDOOR Weatherproof Enclosure with Cooling Fan product also bought . . .
Replacement 90V Gas Tube for AL Series Coax Protectors
Replacement 90V Gas Tube for AL Series Coax Protectors
Indoor 10/100 Base-T Shielded CAT5 Lightning Surge Protector
Indoor 10/100 Base-T Shielded CAT5 Lightning Surge Protector
F-Female to F-Female 0-3 GHz 90V Lightning Protector
F-Female to F-Female 0-3 GHz 90V Lightning Protector
ECF Style USB Panel Mountable Surge Protector, Type A / Type B
ECF Style USB Panel Mountable Surge Protector, Type A / Type B
ECF Style USB Panel Mountable Surge Protector, Type A / Type B
ECF Style USB Panel Mountable Surge Protector, Type A / Type B


My Recent History . . .
Products that I have viewed
14x10x4 Inch Universal 100-250 VAC OUTDOOR Weatherproof Enclosure with Cooling Fan
Shielded Waterproof Cap for USB IP67 Cables
Deluxe Molded D-sub Cable, HD15 Male / Male, 25.0 ft
Test Cable, BNC Male / 6" Leads with Tinned End
Adderlink 1 Port AV Receiver and 1 Port Transmitter (Pair)
Search terms
adder
Aboundi
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive