|
|
|
|
|
|
.
|
You Are Here: Home > Ethernet Networking > Ethernet Switches > Aboundi PowerLine > AGR-APL Powerline > AEC1000-002-03
|
|
|
Features of the One ConnectRouter with 3 NetBridges (220V) UK product
|
|
|
|
Provides Ethernet connectivity over existing AC power lines in a home or office building
Unique case design allows maximum airflow ensuring longer product life
Robust plug design keeps NetBridges from falling out of AC wall plugs
56-bit DES encryption protects sensitive data
Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
|
|
|
The Aboundi AGR2000 Broadband Ethernet ConnectRouter is perfect for high speed Internet to the powerline broadband networking in home, commercial and small to medial business applications. The ConnectRouter supports four 10/100 Mbps Ethernet ports which allow multiple networking segments to be connected. The WAN port supports Internet firewall features for enhanced security capability. The APL1000 PowerLine Ethernet NetBridge allows Plug-and-Play simplicity utilizing a facility's existing AC power electric wiring as a network backbone. The NetBridge allows multiple desktops, notebooks, even game consoles and audio video (AV) equipment to be easily networked through multiple AC power outlets in every room. The NetBridge can be quickly installed for commercial applications where small to medium networking group applications are needed. Additionally the AGR2000 and APL1000 are available in kits that feature multiple APL1000 Netbridges. Order online today!
|
|
Details of the One ConnectRouter with 3 NetBridges (220V) UK product
|
|
|
| L-com Item # | AEC1000-002-03 | | | |
| Manufacturer | ABOUNDI | | | |
| Mfg.'s Item # | AEC1000-002-03 | | | |
| UPC # (More) | 822335059320 | | | |
| RoHS Status | See Manufacturer (More) | | | |
|
|
|
Applications for the One ConnectRouter with 3 NetBridges (220V) UK product
|
|
|
|
Resource sharing
LAN
SOHO
Enterprise Networking
|
|
|
|
|
|
|
|
Accessories for the One ConnectRouter with 3 NetBridges (220V) UK
|
|
|
|
|
|
|
|
|
|
|
|
|
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
|
|