|
|
|
|
|
|
.
|
You Are Here: Home > Non-Standard Products > Antennas > 2.4 GHz Antennas > Flat Panel 2.4 GHz > RE14P-RSJ
|
|
|
Features of the 2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft RP-SMA Jack Connector product
|
|
|
|
Compact size, 8.5" Square with low-loss coax cable
Durable UV-stable, UL flame rated radome
Low-loss solid brass elements & DC Short lightning protection
Optional pigtails and mounting brackets available
Can be installed for either vertical or horizontal polarization
|
|
|
This is a high performance directional range extender WiFi antenna providing 14 dBi gain. It is suitable for both indoor and outdoor use in the 2.4GHz ISM band including IEEE 802.11b, 802.11g and 802.11n and Bluetooth® applications. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts. It can be installed for either vertical or horizontal polarization, and optional mounting brackets are available.
This item is non-cancelable / non-returnable.
|
|
Details of the 2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft RP-SMA Jack Connector product
|
|
|
| L-com Item # | RE14P-RSJ | | | |
| Manufacturer | Hyperlink Technologies | | | |
| Mfg.'s Item # | RE14P-RSJ | | | |
| RoHS Status | RoHS Compliant (More) | | | |
|
|
|
Applications for the 2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft RP-SMA Jack Connector product
|
|
|
|
2.4 GHz ISM Band
IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications
Bluetooth® & Public Wireless Hotspot
WiFi & Wireless Video Systems
|
|
|
|
|
|
|
Need a different antenna connector?
|
Specifications Electrical Specifications| Frequency | 2400-2500 MHz | | Gain | 14 dBi | | Horizontal Beam Width | 30 degrees | | Vertical Beam Width | 30 degrees | | Impedance | 50 Ohm | | Max. Input Power | 25 Watts | | VSWR | < 1.5:1 avg. | | Lightning Protection | DC Short |
Mechanical Specifications| Weight | .95 lbs. (.43 Kg) | | Dimensions | 8.5 x 8.5 x 1 (inches) 216 x 216 x 26 (mm) | | Radome Material | UV-inhibited Polymer | | Mounting | Four ¼ in. (.63 mm) Holes | | Polarization | Horizontal or Vertical | | Operating Temperature | -40° C to 85° C (-40° F to 185° F) | | Wind Survival | >150 MPH (241 KPH) | | RoHS Compliant | Yes |
RF Antenna Patterns
Due to the nature of radio frequency propagation and the numerous factors that can affect operating range we do not guarantee that you will achieve any specific range for your application. Please order carefully because Hyperlink Range Extender Antennas are not returnable. Factors Affecting Range and Performance of All Wireless LAN Systems
|
|
Accessories for the 2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft RP-SMA Jack Connector
|
|
|
|
|
|
| |
|
|
|
|
|
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
|
|