Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Antennas  >  2.4 GHz Antennas  >  2.4 GHz Patch Antennas  >  Patch 2.4 GHz 5 dBi Wide Angle  >  HG2405P-135-RSP

2.4 GHz 5 dBi Patch Wide Angle Antenna 4-ft RP SMA Plug Connector

   Features of the 2.4 GHz 5 dBi Patch Wide Angle Antenna 4-ft RP SMA Plug Connector product
  • Wide Angle performance
  • Compact size, 3.2" X 6.2" X 2.2"
  • Durable UV-stable white ABS radome
  • Multiple connector and cable options
  • Install for vertical or horizontal polarization
2.4 GHz 5 dBi Patch Wide Angle Antenna 4-ft RP SMA Plug Connector
Click image to enlarge Click image(s) to enlarge
Price $32.99
Your Price1-9$32.99
10-24$31.01
25-99$29.03
100-249$27.05
250-499$25.07
500 +$23.09
Quantity  
Availability: In Stock
Available for Same Day Shipping

Email this product to a friend


This compact 2.4 GHz WiFi antenna provides 5 dBi Gain with broad horizontal beam width of 135 degrees. It is ideally suited for applications requiring coverage of a wide area like an office, public hotspot, Industrial or warehouse use. This antenna is lightweight and features an aesthetic UV-stable, white ABS UL Flame Rated radome and can also be painted to match the room or building structure. The HG2405P-135 can be installed for horizontal or vertical polarization. This is a versatile, adaptive antenna package with many application possibilities for the System Designer.

Designed for indoor operations, the HG2405P-135 features a compact radome permitting mounting in many areas where space is at a premium for the antenna. This allows the antenna to be positioned for optimal performance. It can be sites to provide wide beam coverage in situations where space is at a premium. The HG2405P-135 can be mounted to walls, system racks and panels, metal panels and other structures using standard hardware.

The HG2405P-135 has great appeal for office, health facilities, educational settings, industrial sites, and retail complexes, all where broad area coverage is demanded. This antenna offers the Systems Designer an alternative to wall mounting Omni-directional antennas thus eliminating many multi-path issues for the system. Antennas can be co-located near each other to provide further saturation coverage of an area, important in PCS, DCS, RFID, and other Wireless applications. Corner positioning can give the system a full 270° of coverage, with little concern for multi-path issues.

   Details of the 2.4 GHz 5 dBi Patch Wide Angle Antenna 4-ft RP SMA Plug Connector product
L-com Item #HG2405P-135-RSP
ManufacturerHyperlink Technologies
UPC # (More)822335070554
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications for the 2.4 GHz 5 dBi Patch Wide Angle Antenna 4-ft RP SMA Plug Connector product
  • 2.4 GHz ISM Band
  • IEEE 802.11b and 802.11g Wireless LAN
  • PCS/DCS and Wide Angle Coverage
  • WiFi, Public Wireless Hotspot
  • Custom applications for small, high performance Antenna
Diagram Diagram
Datasheets Datasheets
Catalog Page Catalog Page

Specifications

Electrical Specifications

Frequency 2400-2500 MHz
Gain 5 dBi
Horizontal Beam Width 135 degrees
Vertical Beam Width 34 degrees
Impedance 50 Ohm
Max. Input Power 25 Watts
VSWR < 1.5:1 avg.
Lightning ProtectionDC Ground

Mechanical Specifications

Weight 0.2 lbs. (0.12Kg)
Dimensions 3.2 x 6.2 x 2.2 inches
81.3 x 157.5 x 55.9 mm
Radome Material UV-inhibited ABS, UL Flame Rated 
Flame Rating UL 94HB
Operating Temperature-40° C to 55° C
(-40° F to 131° F)
Mounting Four ¼ in. (6.3 mm) Holes
Polarization Horizontal or Vertical
RoHS Compliant Yes
Wind Survival N/A

Antenna Models

ANTENNA MODELCONNECTOR/CABLE LENGTH
HG2405P-135-NFN-Female with 12 inch 195 series Cable
HG2405P-135-NMN-Male with 4-ft 195 series Cable
HG2405P-135-RTPRP TNC Plug w/4-ft 195 series Cable

Antenna Gain Pattern

 



This product compares to SR2405135DS12NF, SR2405135D12NF


Similar Products In Stock
2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector                           2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price:   $34.99
Availability:   In Stock
    More Info
2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector                             2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price:   $34.99
Availability:   In Stock
    More Info
2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector                                   2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price:   $39.99
Availability:   In Stock
    More Info

Accessories for the 2.4 GHz 5 dBi Patch Wide Angle Antenna 4-ft RP SMA Plug Connector
2.4 GHz Indoor 4-Pole Ultra High Q WiFi Bandpass Channel Filters
2.4 GHz Indoor 4-Pole Ultra High Q WiFi Bandpass Channel Filters
195-Series Coaxial Bulk Cable- Available by the Foot or Reel
195-Series Coaxial Bulk Cable- Available by the Foot or Reel
Antenna Mounts & Brackets
Antenna Mounts & Brackets

Customers who bought the 2.4 GHz 5 dBi Patch Wide Angle Antenna 4-ft RP SMA Plug Connector product also bought . . .
RP-SMA Plug to N-Male, Pigtail 2 ft 195-Series
RP-SMA Plug to N-Male, Pigtail 2 ft 195-Series
N-Male to N-Male, Pigtail 10 ft 195-Series
N-Male to N-Male, Pigtail 10 ft 195-Series
RP-SMA Plug to N-Male, Pigtail 4 ft 195-Series
RP-SMA Plug to N-Male, Pigtail 4 ft 195-Series
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female 400 Series Assembly 50 ft
N-Male to N-Female 400 Series Assembly 50 ft


My Recent History . . .
Products that I have viewed
2.4 GHz 5 dBi Patch Wide Angle Antenna 4-ft RP SMA Plug Connector
2.4 GHz 9 dBi Yagi Antenna - 12in RP-SMA Plug Connector
900 MHz 6 dBi Yagi Antenna N Female Connector
2.4 GHz 3 dBi Rubber Duck Antenna - RP-SMA Plug Connector
100 mW 2.4 GHz 802.11g Outdoor WiFi Amplifier
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive