L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Non-Standard Products  >  Antennas  >  2.4 GHz Antennas  >  Omni 2.4 GHz 8 dBi  >  HG2408U-RTJ

2.4 GHz 8 dBi Omnidirectional Antenna - RP TNC-Jack Connector

   Features
  • Compact, lightweight design
  • Durable UV-stable fiberglass radome
  • All weather operation
  • 12" coax lead
  • Includes mounting system
2.4 GHz 8 dBi  Omnidirectional Antenna - RP TNC-Jack Connector
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$81.00
Your Price1-9$81.00
10-24$74.52
25-99$68.04
100 +Call Us
Quantity  
Availability: Expected
Call Us

Need a different connector for this antenna?  

The HyperGain HG2408U is a very compact yet high performance omnidirectional WiFi antenna designed for the 2.4GHz ISM band. It is ideally suited for multipoint and mobile applications where high gain and wide coverage is desired. Additional applications include IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications.

Rugged and Weatherproof
This antenna’s construction features a durable fiberglass radome for durability and aesthetics. Its mounting system features a heavy-duty extruded aluminum bracket and stainless steel U-Bolt for superior strength.


This item is non-cancelable / non-returnable.

   Details
L-com Item #HG2408U-RTJ
ManufacturerL-com
RoHS StatusNot Compliant At This Time (More)

   Applications
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g and 802.11n Wireless LAN
  • Multipoint Applications
Datasheets
Diagram
User Manual
2D Drawing (.pdf)
3D CAD Model (.step)
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 8 dBi Omnidirectional Antenna - RP TNC-Jack Connector
© Infinite Electronics International, Inc.
an Infinite company