|
|
|
|
|
|
.
|
You Are Here: Home > Firewire/DIN/SCSI/SATA > Cables and Assemblies > Firewire > WP946PMF > WP946PMF-5M
|
|
|
Features of the IP67 IEEE 1394 6 Position Cable, IP67 Female/Male, 5.0M product
|
|
|
|
Used to connect IEEE 1394 6 position devices in harsh environments
IP67 connector protects against dust and moisture
Mates with WP946MM to provide IP67 rated protection
Rugged molded back shells ensure durability
Available in .5, 2 and 5 meter lengths. Color is black
|
|
|
L-com now offers IP67 solutions for your harsh environment IEEE 1394 Firewire applications. These robust assemblies feature a specialized IP67 rated 6 position female connector on one end and a standard 6 position male connector on the other end. These assemblies are perfect for applications where dust and moisture are prevalent and can be used to connect to WP946MM series cables, enclosures, panels, or directly to peripherals or PCs. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal unused female side to maintain the IP67 rating.
|
|
Details of the IP67 IEEE 1394 6 Position Cable, IP67 Female/Male, 5.0M product
|
|
|
| L-com Item # | WP946PMF-5M | | | |
| Manufacturer | L-com | | | |
| UPC # (More) | 822335063679 | | | |
| RoHS Status | RoHS Compliant (More) | | | |
|
|
|
Applications for the IP67 IEEE 1394 6 Position Cable, IP67 Female/Male, 5.0M product
|
|
|
|
Harsh environments
Industrial computing
Factory automation
|
|
|
|
|
|
|
|
|
|
Accessories for the IP67 IEEE 1394 6 Position Cable, IP67 Female/Male, 5.0M
|
|
|
|
| | | |
|
|
Customers who bought the IP67 IEEE 1394 6 Position Cable, IP67 Female/Male, 5.0M product also bought . . .
|
|
|
|
|
|
| |
|
|
|
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
|
|