Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Antennas  >  2.4 GHz Antennas  >  2.4 GHz Yagi Antennas  >  Yagi 2.4 GHz 9 dBi  >  HG2409Y-RSP

2.4 GHz 9 dBi Yagi Antenna - 12in RP-SMA Plug Connector

   Features of the 2.4 GHz 9 dBi Yagi Antenna - 12in RP-SMA Plug Connector product
  • 12 inch coax lead terminated with RP-SMA Plug Connector
  • UV-stable, UL flame rated radome with 60° beam-width
  • DC Short lightning protection
  • Light weight, & includes tilt and swivel mast mount
  • Can be installed for either vertical or horizontal polarization
2.4 GHz 9 dBi Yagi Antenna - 12in RP-SMA Plug Connector
Click image to enlarge Click image(s) to enlarge
Price $49.99
Your Price1-9$49.99
10-24$44.99
25-99$39.99
100-249$34.99
250-499$29.99
500 +$25.00
Quantity  
Availability: 2 Days

Email this product to a friend

Similar Products In Stock
2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector                           2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price:   $34.99
Availability:   In Stock
    More Info
2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector                             2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price:   $34.99
Availability:   In Stock
    More Info
2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector                                   2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price:   $39.99
Availability:   In Stock
    More Info


Superior Performance
The HyperGain® HG2409Y Radome Enclosed Yagi WiFi Antenna features high gain and a 60° beam-width. It is ideally suited for directional and multipoint IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. The unique design of this antenna allows it to be installed for either vertical or horizontal polarization.

Rugged and Weatherproof
This WiFi antenna is enclosed within a UV-stable, UL flame rated radome for all-weather operation.The HG2409Y antenna is supplied with a 60 degree tilt and swivel mast mount kit.

This item is non-cancelable / non-returnable.

   Details of the 2.4 GHz 9 dBi Yagi Antenna - 12in RP-SMA Plug Connector product
L-com Item #HG2409Y-RSP
ManufacturerHyperlink Technologies
Mfg.'s Item #HG2409Y-RSP
UPC # (More)822335070776
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications for the 2.4 GHz 9 dBi Yagi Antenna - 12in RP-SMA Plug Connector product
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, IEEE 802.11n Wireless LAN applications
  • Directional and multipoint applications
  • Bluetooth® & public wireless hotspot
  • WiFi & wireless video systems
Datasheets Datasheets
Diagram Diagram
User Manual User Manual

Specifications

Electrical Specifications

Frequency

2400-2500 MHz

Gain

9 dBi

-3 dB Beam Width

60 degrees

Impedance

50 Ohm

Max. Input Power

50 Watts

VSWR

< 1.5:1 avg.

Lightning Protection

DC Short

Mechanical Specifications

Weight

.46 lbs. (.21 kg)

Dimensions
Length x Diameter

6 x 3 (inches)
152 x 76 (mm)

Radome Material

UV-inhibited Polymer

Flame Rating UL 94HB
Operating Temperature-40° C to 85° C
(-40° F to 185° F)

Mounting

1-1/4" (32 mm) to 2" (51 mm) dia. masts

Polarization

Vertical and Horizontal

Wind Survival

>150 MPH

RoHS Compliant

Yes

Wind Loading Data

Wind Speed (MPH)Loading
1004 lb.
1256 lb.

Antenna Gain Patterns



Accessories for the 2.4 GHz 9 dBi Yagi Antenna - 12in RP-SMA Plug Connector
2.4 GHz Outdoor 8-Pole Ultra High Q WiFi Bandpass Channel Filters
2.4 GHz Outdoor 8-Pole Ultra High Q WiFi Bandpass Channel Filters
400-Series Coaxial Bulk Cable- Available by the Foot or Reel
400-Series Coaxial Bulk Cable- Available by the Foot or Reel
1 Watt 2.4 GHz Amplifiers with Active Power Control
1 Watt 2.4 GHz Amplifiers with Active Power Control
0-3 GHz Coaxial Lightning and Surge Protectors
0-3 GHz Coaxial Lightning and Surge Protectors

Customers who bought the 2.4 GHz 9 dBi Yagi Antenna - 12in RP-SMA Plug Connector product also bought . . .
RP-SMA Plug Crimp for 195-Series Cable
RP-SMA Plug Crimp for 195-Series Cable
RP-SMA Jack Crimp for RG58,195-Series Cable
RP-SMA Jack Crimp for RG58,195-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
N-Male to N-Male 400 Series Assembly 50 ft
N-Male to N-Male 400 Series Assembly 50 ft
RP-TNC Crimp Plug  for RG8 & 400-Series Cable
RP-TNC Crimp Plug for RG8 & 400-Series Cable


My Recent History . . .
Products that I have viewed
2.4 GHz 9 dBi Yagi Antenna - 12in RP-SMA Plug Connector
900 MHz 6 dBi Yagi Antenna N Female Connector
2.4 GHz 3 dBi Rubber Duck Antenna - RP-SMA Plug Connector
100 mW 2.4 GHz 802.11g Outdoor WiFi Amplifier
2.4 GHz 4 dBi Omnidirectional Antenna - N-Female Connector
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive