Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Antennas  >  900 MHz Antennas  >  900 MHz Omni Antennas  >  Omni 800/900 MHz 6 dBi  >  HGV-906U

800/900 MHz 6 dBi Omnidirectional Antenna

   Features of the 800/900 MHz 6 dBi Omnidirectional Antenna product
  • Superior all weather performance
  • Rugged industrial grade design
  • Lightweight fiberglass radome
  • Integral N-Female connector
  • Heavy-duty steel mounting bracket
800/900 MHz 6 dBi Omnidirectional Antenna
Click image to enlarge Click image(s) to enlarge
Price $54.99
Your Price1-9$54.99
10-24$52.79
25-99$50.59
100-249$46.74
250-499$41.24
500 +$35.74
Quantity  
Availability: In Stock
Available for Same Day Shipping

Email this product to a friend


The HyperGain® HGV-906U is a high performance omnidirectional antenna designed for the 800 MHz / 900 MHz ISM band. It is ideally suited for multipoint, Non Line of Sight (NLOS) and mobile applications where high gain and wide coverage is desired. Typical applications include 900MHz Wireless LAN, SCADA, Wireless Video Links and 800 MHz as well as 900MHz Cellular band applications.

This antenna features an integral N-Female bulkhead type connector that mounts through the wall of an equipment enclosure. Included with the HGV-906U is a mast mounting kit. Consisting of a heavy-duty steel bracket and a pair of U-bolts, this kit allows installation on masts up to 2.0" in diameter.

This omni antenna’s construction features a rugged 1.3" diameter white high intensity fiberglass radome for durability and aesthetics. It is designed for all weather operation.

   Details of the 800/900 MHz 6 dBi Omnidirectional Antenna product
L-com Item #HGV-906U
ManufacturerHyperlink Technologies
Mfg.'s Item #HGV-906U
UPC # (More)822335076143
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications for the 800/900 MHz 6 dBi Omnidirectional Antenna product
  • 900MHz ISM Band & Wireless LAN systems
  • Multipoint applications
  • Non Line of Sight (NLOS)
  • Wireless Video Links
  • GSM
Datasheets Datasheets
Diagram Diagram
User Manual User Manual
Catalog Page Catalog Page

Specifications

Electrical Specifications

Frequency

824 - 960 MHz

Gain

6 dBi

Vertical Beam Width

30 degrees

Impedance

50 Ohm

Max. Input Power

100 Watts

VSWR

< 1.5:1 avg.

Mechanical Specifications

Connector

Integral N-Female

Weight

2.4 lbs. (1.1 Kg)

Length

23.6 in. (600 mm)

Diameter

1.3 in. (33 mm)

Radome Material

White Fiberglass

Mounting

1¼" to 2" dia. mast max.
(31.7mm to 50.8mm dia.)

Polarization

Vertical

Operating Temperature-40° C to 85° C
(-40° F to 185° F)

Rated Wind Velocity

108 MPH

RoHS Compliant

Yes

Wind Loading Data

Wind Speed (MPH)Loading
1007 lb.
12511 lb.

RF Antenna Gain Patterns

Vertical Pattern

This product is backed by Hyperlink's Limited Warranty.



Similar Products In Stock
2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector                           2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price:   $34.99
Availability:   In Stock
    More Info
2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector                             2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price:   $34.99
Availability:   In Stock
    More Info
2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector                                   2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price:   $39.99
Availability:   In Stock
    More Info

Accessories for the 800/900 MHz 6 dBi Omnidirectional Antenna
N-Male to N-Female Bulkhead 0-3 GHz 90 V Lightning Protector
N-Male to N-Female Bulkhead 0-3 GHz 90 V Lightning Protector
900 MHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band
900 MHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band

Customers who bought the 800/900 MHz 6 dBi Omnidirectional Antenna product also bought . . .
N-Male to N-Male 400 Series Assembly 10 ft
N-Male to N-Male 400 Series Assembly 10 ft
MMCX to N-Female Bulkhead, Pigtail 19" 100-Series
MMCX to N-Female Bulkhead, Pigtail 19" 100-Series
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG58,195-Series Cable
Type N Male Crimp for RG58,195-Series Cable
Coaxial Bulk Cable RG142B/U, 100 foot Coil
Coaxial Bulk Cable RG142B/U, 100 foot Coil


My Recent History . . .
Products that I have viewed
800/900 MHz 6 dBi Omnidirectional Antenna
Gefen RS232 Cat5 Extender
2.4 GHz 8 dBi Omnidirectional Antenna - N-Female Connector
2.4 GHz 5 dBi Patch Wide Angle Antenna 4-ft RP SMA Plug Connector
2.4 GHz 9 dBi Yagi Antenna - 12in RP-SMA Plug Connector
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive