Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Antennas  >  2.4 GHz Antennas  >  2.4 GHz Omni Antennas  >  Omni 2.4GHz 8.5 dBi  >  HG2409U

2.4 GHz 8.5 dBi Omnidirectional Antenna - N-Male Connector

   Features of the 2.4 GHz 8.5 dBi Omnidirectional Antenna - N-Male Connector product
  • Durable UV-stable fiberglass radome for all weather operation
  • Vented end cap and drain holes in base for all weather operation
  • Integral N-Male connector
  • Optional antenna mounts available
  • Can be installed in up or down positions
2.4 GHz 8.5 dBi Omnidirectional Antenna - N-Male Connector
Click image to enlarge Click image(s) to enlarge
Price $49.99
Your Price1-9$49.99
10-24$45.99
25-99$41.99
100-249$37.99
250-499$33.99
500 +$29.99
Quantity  
Availability: In Stock
Available for Same Day Shipping

Email this product to a friend


The HyperGain® HG2409U is a high performance omnidirectional WiFi antenna designed for the 2.4 GHz ISM band and 2.36 GHz CDMA band. This compact and lightweight antenna is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, public wireless hotspots, Bluetooth® and other multipoint and mobile applications where high gain and wide coverage is desired.

Constructed for all weather operation, the HG2409U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HG2409U to be mounted in up or down positions. Optional HMA3 Domed Magnetic Mount. 2-5/8 Inch Diameter Base (66.8mm).

   Details of the 2.4 GHz 8.5 dBi Omnidirectional Antenna - N-Male Connector product
L-com Item #HG2409U
ManufacturerHyperlink Technologies
Mfg.'s Item #HG2409U
UPC # (More)822335069336
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications for the 2.4 GHz 8.5 dBi Omnidirectional Antenna - N-Male Connector product
  • 2.4 GHz ISM Band & 2.36 GHz CDMA Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Wireless Video Systems & Multipoint and Mobile Applications
  • Bluetooth®, Public Wireless Hotspot and WiFi
Datasheets Datasheets
Diagram Diagram
Diagram Diagram
Catalog Page Catalog Page
Catalog Page Catalog Page

Specifications

Electrical Specifications

Frequency

2360-2500 MHz

Gain

8.5 dBi

Impedance

50 Ohm

VSWR < 2.0:1 avg.

Maximum Input Power

100 W

Mechanical Specifications

Polarization

Vertical

Vertical Beam Width15°
Horizontal Beam Width360°

Weight

0.5 lbs. (.22 kg)

Length

20 in. (508 mm)

Base Diameter1.27 in. (3.22 cm)
Radome Diameter.75 in. (1.90 cm)
Radome MaterialGray Fiberglass

Wind Survival

>150 MPH

Operating Temperature-40° C to 85° C
(-40° F to 185° F)
RoHS Compliant Yes
Antenna ConnectorIntegral N-Male

Antenna Gain Pattern



Similar Products In Stock
2.4 GHz 11 dBi Dual Diversity Antenna - 3ft SMA Male Connector                                      2.4 GHz 11 dBi Dual Diversity Antenna - 3ft SMA Male Connector
Your Price:   $34.99
Availability:   In Stock
    More Info
800/900 MHz 6 dBi Omnidirectional Antenna                                                           800/900 MHz 6 dBi Omnidirectional Antenna
Your Price:   $54.99
Availability:   In Stock
    More Info
900 MHz 15 dBi Grid Antenna N Female Connector                                                      900 MHz 15 dBi Grid Antenna N Female Connector
Your Price:   $73.99
Availability:   In Stock
    More Info

Accessories for the 2.4 GHz 8.5 dBi Omnidirectional Antenna - N-Male Connector
2.4 GHz Outdoor 8-Pole Ultra High Q WiFi Bandpass Channel Filters
2.4 GHz Outdoor 8-Pole Ultra High Q WiFi Bandpass Channel Filters
1 Watt 2.4 GHz Amplifiers with Active Power Control
1 Watt 2.4 GHz Amplifiers with Active Power Control
0-3 GHz Coaxial Lightning and Surge Protectors
0-3 GHz Coaxial Lightning and Surge Protectors

Customers who bought the 2.4 GHz 8.5 dBi Omnidirectional Antenna - N-Male Connector product also bought . . .
RP-SMA Plug to N-Male, Pigtail 2 ft 195-Series
RP-SMA Plug to N-Male, Pigtail 2 ft 195-Series
RP-TNC Plug to N-Male, Pigtail 2 ft 195-Series
RP-TNC Plug to N-Male, Pigtail 2 ft 195-Series
RP-TNC Crimp Plug for RG58, 195-Series Cable
RP-TNC Crimp Plug for RG58, 195-Series Cable
Category 5E Keystone Jack 110/RJ45 EIA568A/B
Category 5E Keystone Jack 110/RJ45 EIA568A/B
N-Male to SMA-Female Adapter
N-Male to SMA-Female Adapter


My Recent History . . .
Products that I have viewed
2.4 GHz 8.5 dBi Omnidirectional Antenna - N-Male Connector
WiRanger 4 Port USB 2.0 Wireless Hub NA Pwr Cord
DVI Bulkhead Adapter Female/Female
Coaxial Adapter, BNC Female / RCA Female
Shielded Cat. 5 USOC-4 Patch Cable, RJ11 / RJ11, 50.0 ft
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive