Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Antennas  >  2.4 GHz Antennas  >  2.4 GHz Patch Antennas  >  Patch 2.4 GHz 8 dBi  >  RE09P-RSP

2.4 GHz 8 dBi Flat Patch Antenna - 4ft RP-SMA Plug Connector

   Features of the 2.4 GHz 8 dBi Flat Patch Antenna - 4ft RP-SMA Plug Connector product
  • Compact size, 4.5" Square with low-loss coax cable
  • Durable UV-stable, UL flame rated radome
  • Low-loss solid brass element & DC Short lightning protecting
  • 4 feet low-loss coax cable for direct connection to radio without the need of a pigtail
  • Can be installed for either vertical or horizontal polarization
2.4 GHz 8 dBi  Flat Patch Antenna - 4ft RP-SMA Plug Connector
Click image to enlarge Click image(s) to enlarge
Price $29.99
Your Price1-9$29.99
10-24$26.99
25-99$23.99
100-249$20.99
250-499$17.99
500 +$15.00
Quantity  
Availability: In Stock
Available for Same Day Shipping

Email this product to a friend


The HyperGain® RE09P is a compact flat patch Wi-Fi range extender antenna providing 8 dBi gain with very broad coverage. It is suitable for both indoor and outdoor applications in the 2.4GHz ISM band, including IEEE 802.11b, 802.11g and 802.11n, and for public wireless hotspot applications.

Similar to the features of the HG2409P series, the RE09P series antennas feature 4 feet of low-loss coax cable enabling them to be directly connected to a radio connection without the additional expense of a pigtail cable.

The RE09P WiFi antenna is lightweight and features an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. The RE09P can be installed for horizontal or vertical polarization. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts. Optional mounting brackets are available.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

   Details of the 2.4 GHz 8 dBi Flat Patch Antenna - 4ft RP-SMA Plug Connector product
L-com Item #RE09P-RSP
ManufacturerHyperlink Technologies
Mfg.'s Item #RE09P-RSP
UPC # (More)822335068025
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications for the 2.4 GHz 8 dBi Flat Patch Antenna - 4ft RP-SMA Plug Connector product
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications
  • Bluetooth® & Public Wireless Hotspot
  • WiFi & Wireless Video Systems
Datasheets Datasheets
User Manual User Manual
Catalog Page Catalog Page
2D Drawing (.pdf) 2D Drawing (.pdf)

Specifications

Electrical Specifications

Frequency 2400-2500 MHz
Gain 8 dBi
Horizontal Beam Width 75 degrees
Vertical Beam Width 65 degrees
Impedance 50 Ohm
Max. Input Power 25 Watts
VSWR < 1.5:1 avg.
Lightning ProtectionDC Short

Mechanical Specifications

Weight 0.4 lbs. (.18 Kg)
Dimensions 4.5 x 4.5 x .9 inches
114 x 114 x 23 mm
Radome Material UV-inhibited Polymer
Mounting Four ¼ in. (6.3 mm) Holes
Polarization Horizontal or Vertical
Operating Temperature-40° C to 85° C
(-40° F to 185° F)
Wind Survival >150 MPH (241 KPH)
RoHS Compliant Yes

RF Antenna Patterns

Due to the nature of radio frequency propagation and the numerous factors that can affect operating range we do not guarantee that you will achieve any specific range for your application.

Factors Affecting Range and Performance of All Wireless LAN Systems



Similar Products In Stock
2.4 GHz 11 dBi Dual Diversity Antenna - 3ft SMA Male Connector                                      2.4 GHz 11 dBi Dual Diversity Antenna - 3ft SMA Male Connector
Your Price:   $34.99
Availability:   In Stock
    More Info
800/900 MHz 6 dBi Omnidirectional Antenna                                                           800/900 MHz 6 dBi Omnidirectional Antenna
Your Price:   $54.99
Availability:   In Stock
    More Info
900 MHz 15 dBi Grid Antenna N Female Connector                                                      900 MHz 15 dBi Grid Antenna N Female Connector
Your Price:   $73.99
Availability:   In Stock
    More Info

Accessories for the 2.4 GHz 8 dBi Flat Patch Antenna - 4ft RP-SMA Plug Connector
2.4 GHz Outdoor 8-Pole Ultra High Q WiFi Bandpass Channel Filters
2.4 GHz Outdoor 8-Pole Ultra High Q WiFi Bandpass Channel Filters
0-3 GHz Coaxial Lightning and Surge Protectors
0-3 GHz Coaxial Lightning and Surge Protectors
Antenna Mounts & Brackets
Antenna Mounts & Brackets

Customers who bought the 2.4 GHz 8 dBi Flat Patch Antenna - 4ft RP-SMA Plug Connector product also bought . . .
RP-SMA Plug to N-Male, Pigtail 2 ft 195-Series
RP-SMA Plug to N-Male, Pigtail 2 ft 195-Series
RP-SMA Plug to N-Male, Pigtail 10 ft 195-Series
RP-SMA Plug to N-Male, Pigtail 10 ft 195-Series
RP-SMA Plug Crimp Right Angle for RG58, 195-Series Cable
RP-SMA Plug Crimp Right Angle for RG58, 195-Series Cable
RP-TNC Crimp Jack for RG58, 195-Series Cable
RP-TNC Crimp Jack for RG58, 195-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable


My Recent History . . .
Products that I have viewed
2.4 GHz 8 dBi Flat Patch Antenna - 4ft RP-SMA Plug Connector
24 Port 802.3af POE Injector Hub
Power Cord SVT3-18 AWG, N5/15-EN60320C13, UL/CSA, 7'6"
MICROPULSE Fiber Optic Light Source
Shielded Cat. 5 USOC-4 Patch Cable, RJ11 / RJ11, 100.0 ft
Search terms
adder
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive