Specifications
Frequency
2400-2500 MHz
Gain
5 dBi
Impedance
50 Ohm
Maximum Input Power
200 W
Weight
0.4 lbs. (.18 kg)
Length
14.5" (368 mm)
Radome Diameter
0.5" (12.7 mm)
Base Diameter
1.3" (33 mm)
Finish
Black
Radiator
Stainless Steel
Mounting
TAD/NMO
Polarization
Vertical
Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools
Shop By Frequency
Product Configurator
Product Wizards
Product Comparisons
Technical Resources
Newsletter Archive