Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Antennas  >  2.4 GHz Antennas  >  2.4 GHz Omni Antennas  >  Omni 2.4 GHz 6 dBi  >  HGV-2406U

2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector

   Features of the 2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector product
  • Economical, compact, lightweight design, all weather operation
  • Durable UV-stable fiberglass radome
  • Vented end cap and drain holes in base
  • Integral N-Female connector
  • Can be installed in up or down positions
2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector
Click image to enlarge Click image(s) to enlarge
Select View:
Price $42.99
Your Price1-9$42.99
10-24$39.55
25-99$36.11
100-249$32.67
250-499$29.23
500 +$25.79
Quantity  
Availability: In Stock
Available for Same Day Shipping

Email this product to a friend


High Performance

The HyperGain® Model HGV-2406U is and economical yet high performance omnidirectional Wi-Fi antenna designed for the 2.4GHz ISM band. These compact and lightweight antennas are ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.

Versatile and Economical

This antenna features an integral N-Female bulkhead type connector that mounts through the wall of an equipment enclosure. Included with the HGV-2406U is a mast mounting kit. Consisting of a heavy-duty steel bracket and a pair of U-bolts, this kit allows installation on masts up to 2.0" in diameter.

All Weather Operation

Constructed for all weather operation, the HGV-2406U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HGV-2406U to be mounted in up or down positions.

   Details of the 2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector product
L-com Item #HGV-2406U
ManufacturerHyperlink Technologies
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications for the 2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector product
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g & 802.11n applications
  • Bluetooth® & Public Wireless Hotspot
  • WiFi, Wireless Video Systems, & Multipoint Applications
Datasheets Datasheets
Diagram Diagram
Diagram Diagram
User Manual User Manual
Catalog Page Catalog Page
3D CAD Model 3D CAD Model (.step)

Specifications

Frequency 2400-2500 MHz
Gain 6 dBi
PolarizationVertical
Vertical Beam Width28 °
Horizontal Beam Width360°
Impedance 50 Ohm
Max. Input Power 100 Watts
VSWR < 1.5:1 avg.
Weight .24 lbs. (0.1 kg)
Length 12 in. (30 cm)
Base Diameter1.27 in. (3.22 cm)
Radome Diameter.75 in. (1.90 cm)
Radome MaterialGray Fiberglass
Wind Survival >150 MPH
Operating Temperature-40° C to 85° C
(-40° F to 185° F)
ConnectorIntegral N-Type Female
(Bulkhead type)
RoHS Compliant Yes

Wind Loading Data

Wind Speed (MPH)Loading
1002 lb.
1253 lb.

RF Antenna Gain Pattern



Similar Products In Stock
2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector                           2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price:   $34.99
Availability:   In Stock
    More Info
2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector                             2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price:   $34.99
Availability:   In Stock
    More Info
2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector                                   2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price:   $39.99
Availability:   In Stock
    More Info

Accessories for the 2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector
2.4 GHz Outdoor 8-Pole Ultra High Q WiFi Bandpass Channel Filters
2.4 GHz Outdoor 8-Pole Ultra High Q WiFi Bandpass Channel Filters
1 Watt 2.4 GHz Amplifiers with Active Power Control
1 Watt 2.4 GHz Amplifiers with Active Power Control
0-3 GHz Coaxial Lightning and Surge Protectors
0-3 GHz Coaxial Lightning and Surge Protectors

Customers who bought the 2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector product also bought . . .
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for 240-Series Cable
Type N Male Crimp for 240-Series Cable
N-Male to N-Male 400 Series Assembly 10 ft
N-Male to N-Male 400 Series Assembly 10 ft
N-Male to N-Male, Pigtail 4 ft 195-Series
N-Male to N-Male, Pigtail 4 ft 195-Series
N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector


My Recent History . . .
Products that I have viewed
2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector
2.4 GHz 2 dBi Rubber Duck Antenna - RP-SMA Plug Connector
900 MHz 3 dBi "Rubber Duck"Antenna - RP-SMA Plug Connector
800/900 MHz 6 dBi Omnidirectional Antenna
Gefen RS232 Cat5 Extender
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive