|
|
|
|
|
|
.
|
You Are Here: Home > Antennas > 2.4 GHz Antennas > 2.4 GHz Omni Antennas > Omni 2.4 GHz 4 dBi > HGV-2404U
|
|
|
Features of the 2.4 GHz 4 dBi Omnidirectional Antenna - N-Female Connector product
|
|
|
|
Economical, compact, lightweight design
Durable UV-stable fiberglass radome
Compact, lightweight design Vented end cap and drain holes in base
Integral N-Female connector
Can be installed in up or down positions & includes mast mounting kit
|
|
|
High Performance
The HyperGain® Model HGV-2404U is and economical yet high performance omnidirectional Wi-Fi antenna designed for the 2.4GHz ISM band. These compact and lightweight antennas are ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.
Versatile and Economical
This antenna features an integral N-Female bulkhead type connector that mounts through the wall of an equipment enclosure. Included with the HGV-2404U is a mast mounting kit. Consisting of a heavy-duty steel bracket and a pair of U-bolts, this kit allows installation on masts up to 2.0" in diameter.
All Weather Operation
Constructed for all weather operation, the HGV-2404U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HGV-2404U to be mounted in up or down positions.
|
|
Details of the 2.4 GHz 4 dBi Omnidirectional Antenna - N-Female Connector product
|
|
|
| L-com Item # | HGV-2404U | | | |
| Manufacturer | Hyperlink Technologies | | | |
| RoHS Status | RoHS Compliant (More) | | | |
|
|
|
Applications for the 2.4 GHz 4 dBi Omnidirectional Antenna - N-Female Connector product
|
|
|
|
2.4 GHz ISM Band
IEEE 802.11b, 802.11g, 802.11n Wireless LAN
Bluetooth® & Public Wireless Hotspot
WiFi, Wireless Video Systems, Multipoint Applications
|
|
|
|
|
|
|
|
Specifications | Frequency | 2400-2500 MHz |
|---|
| Gain | 4 dBi |
|---|
| Polarization | Vertical |
|---|
| Vertical Beam Width | 50° |
|---|
| Horizontal Beam Width | 360° |
|---|
| Impedance | 50 Ohm |
|---|
| Max. Input Power | 100 Watts |
|---|
| VSWR | < 1.5:1 avg. |
|---|
| Weight | .21 lbs. (0.09 kg) |
|---|
| Length | 8.7 in. (22 cm) |
|---|
| Base Diameter | 1.27 in. (3.22 cm) |
|---|
| Radome Diameter | .75 in. (1.90 cm) |
|---|
| Radome Material | Gray Fiberglass |
|---|
| Wind Survival | >150 MPH |
|---|
| Operating Temperature | -40° C to 85° C (-40° F to 185° F) |
|---|
| Connector | Integral N-Type Female (Bulkhead type) |
|---|
| RoHS Compliant | Yes |
|---|
Wind Loading Data| Wind Speed (MPH) | Loading |
|---|
| 100 | 1 lb. | | 125 | 2 lb. |
RF Antenna Gain Pattern
|
|
|
|
Accessories for the 2.4 GHz 4 dBi Omnidirectional Antenna - N-Female Connector
|
|
|
|
|
| | |
|
|
Customers who bought the 2.4 GHz 4 dBi Omnidirectional Antenna - N-Female Connector product also bought . . .
|
|
|
|
|
|
|
|
|
|
|
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
|
|