Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  Antennas  >  Antenna Mounts  >  Antenna Mounts  >  HGX-UMOUNT

Universal Tube Mount

   Features of the Universal Tube Mount product
  • Solid, heavy duty construction
  • Versatile mounting options
  • Powder coated Steel
  • Secure mounting of antennas
Universal Tube Mount
Click image to enlarge Click image(s) to enlarge
Price $14.99
Your Price1-9$14.99
10-24$14.39
25-99$13.79
100-249$12.74
250-499$11.24
500 +$9.74
Quantity  
Availability: In Stock
Available for Same Day Shipping

Email this product to a friend


The Hyperlink Universal Antenna Mount features a 90 degree Adjustable Tilt with a 5" x 7" (127 x 179 mm) wide mounting flange. The mount is designed to work with virtually any antenna that can be mast mounted and works great as a mount for satellite dishes. It can be used for roof*, wall*, mast* or under-eave mount*. The mount can be used for indoor or outdoor applications. Fully extended the 1-5/8 in. (42 mm) O.D. mounting arm is 21 inches (533 mm). This mount is RoHS compliant.

This mount is also available in 10-Packs: HGX-UMOUNT-10PK

*Note: Mounting hardware not included.

   Details of the Universal Tube Mount product
L-com Item #HGX-UMOUNT
ManufacturerL-com
UPC # (More)822335075955
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications for the Universal Tube Mount product
  • WLAN
  • Wi-Fi
  • RF
  • 802.11b/g/n
Catalog Page Catalog Page
2D Drawing (.pdf) 2D Drawing (.pdf)

Accessories for the Universal Tube Mount
2.4 GHz Panel Antenna
2.4 GHz Panel Antenna
0-3 GHz High Performance Coaxial Lightning and Surge Protectors
0-3 GHz High Performance Coaxial Lightning and Surge Protectors
5.4 GHz Flat Patch Antennas
5.4 GHz Flat Patch Antennas
2.4 GHz 19 dBi Die-cast Grid Antennas
2.4 GHz 19 dBi Die-cast Grid Antennas
5.8 GHz Flat Patch Antennas
5.8 GHz Flat Patch Antennas
900 MHz 8 dBi Flat Patch Antennas
900 MHz 8 dBi Flat Patch Antennas

Customers who bought the Universal Tube Mount product also bought . . .
2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack
2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
2.4 GHz 8 dBi  Flat Patch Antenna - 12in N-Female Connector
2.4 GHz 8 dBi Flat Patch Antenna - 12in N-Female Connector
2.4 GHz 24 dBi Die-cast Grid Antenna - N-Female Connector 5-Pack
2.4 GHz 24 dBi Die-cast Grid Antenna - N-Female Connector 5-Pack
N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector


My Recent History . . .
Products that I have viewed
Universal Tube Mount
2.4 GHz 5 dBi Omni Antenna - NMO Connector
2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft RP-SMA Jack Connector
2.4 GHz 8 dBi Flat Patch Antenna - 4ft RP-SMA Plug Connector
24 Port 802.3af POE Injector Hub
Search terms
adder
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive