Home - L-com Connectivity Products
Secure Online Ordering
Login to My Account
Cart is
Empty
L-com.com is a McAfee Secure Site Checkout

 
 
Home Quick Order Request/Download a catalog Custom/OEM Products New Products Overstock and Sale Items About Us Contact Us
Request Your Free 200+ Page L-com Master Catalog   Sign Up For Our Informative E-mail Newsletter
You Are Here:  Home  >  PoE  >  PoE Injector Power Supplies  >  PS48XX-POE  >  PS4820-POE

Power Supply w/Integrated DC Injector 48V DC @ 20 Watts

   Features for this PoE product
  • PoE Injector and Power Supply in one unit
  • Integral 48VDC Power Supply
  • Integral DC Injector
  • 100-240 VAC Input
  • Utilizes Modular RJ45 Jacks
Power Supply w/Integrated DC Injector 48V DC @ 20 Watts
Click image to enlarge Click image(s) to enlarge
Price $39.99
Your Price1-9$39.99
10-24$38.39
25-99$36.79
100-249$33.99
250-499$29.99
500 +$25.99
Quantity  
Availability: In Stock
Available for Same Day Shipping

Email this product to a friend
Bookmark and Share


The HyperLink PS4820-POE is a Power-over-Ethernet (PoE) power supply with integral DC Injector. It provides DC power for one PoE-equipped device by "Injecting" DC power through the CAT5 ethernet cable. It is compatible with AP’s and other equipment supporting the IEEE standard PoE pinout (Pins 4&5 Power + / Pins 7&8 Power -). This unit can also be used with Cisco PoE equipment using the optional PoE conversion cable.

Since the PS4820-POE is completely self-contained, a separate power supply and injector is not required. The PS4820-POE features an impact resistant polycarbonate enclosure and includes a 3-prong detachable power cord.

   Details for this product
L-com Item #PS4820-POE
ManufacturerL-com
UPC # (More)822335069053
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications for this PoE product
  • Wireless LAN Access Points and Bridges
  • Wireless LAN WiFi Amplifiers and Amplified Antennas
  • VoIP (Voice over Internet Protocol) Telephones
  • IP Surveillance Cameras
  • Bluetooth® Access Points
Diagram Diagram
Datasheets Datasheets
Catalog Page Catalog Page
Catalog Page Catalog Page

Specifications

Mechanical Specifications

EnclosureBlack 94V0 Polycarbonate
Weight .43 lbs. (.2 kg)
Dimensions4.2 x 2.6 x 1.5 (inches)
107.9 x 66.5 x 38.6 (mm)

Electrical Specifications

Connectors(2) RJ45 Jacks
Inlet TypeIEC320-C14 w/ground
Data LinesPair 1: Pins 1/2
Pair 2: Pins 3/6
CAT-5 Power Pinout+ VDC: Pins 4/5
- VDC: Pins 7/8
Operating Temperature0° C to +40° C
Power Supply 48VDC @ 20W
Max Current0.42A
Input100-250 VAC
CE and UL Listed Yes
FCC Compliant FCC Part 15, Sub Part B - Class B
RoHS Compliant Yes


Similar Products In Stock
Planet 802.3af Power over Ethernet Injector                                                         Planet 802.3af Power over Ethernet Injector
Your Price:   $39.00
Availability:   In Stock
    More Info
Reverse Polarity Single-Port PoE Passive Injector                                                   Reverse Polarity Single-Port PoE Passive Injector
Your Price:   $29.99
Availability:   In Stock
    More Info
BT-CAT5-P1R Injector Kit with 48VDC @ 48W Power Supply                                              BT-CAT5-P1R Injector Kit with 48VDC @ 48W Power Supply
Your Price:   $49.99
Availability:   In Stock
    More Info

Accessories for this PoE product . . .
Fluke Networks Microscanner2 Cable Verifier
Fluke Networks Microscanner2 Cable Verifier
Fluke Networks MicroMapper Network Tester
Fluke Networks MicroMapper Network Tester
Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, 3.0 ft
Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, 3.0 ft
EIA568 (RJ45) Remote Cable Tester
EIA568 (RJ45) Remote Cable Tester
Premium Category 5E Patch Cable, RJ45 / RJ45, 5.0 ft
Premium Category 5E Patch Cable, RJ45 / RJ45, 5.0 ft

Customers who bought this PoE product also bought . . .
2.3 GHz to 6 GHz 3 dBi Omni Ceiling N Female Connector
2.3 GHz to 6 GHz 3 dBi Omni Ceiling N Female Connector
N-Male to N-Male 400 Series Assembly 10 ft
N-Male to N-Male 400 Series Assembly 10 ft
2.4 GHz 24 dBi Die-cast Grid Antenna - N-Female Connector 5-Pack
2.4 GHz 24 dBi Die-cast Grid Antenna - N-Female Connector 5-Pack
N-Male to N-Male Barrel Adapter
N-Male to N-Male Barrel Adapter
N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector


My Recent History . . .
Products that I have viewed
Power Supply w/Integrated DC Injector 48V DC @ 20 Watts
Shielded Cat 5E Hi-Flex Patch Cable, RJ45 / RJ45, 1.0 ft
Low Profile Right Angle Adapter, HD15 Male / Female, Cable Exit 1
5.8 GHzd 27 dBi Grid Antenna N Female Connector
Universal Tube Mount
L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com.com is AlertSite secure.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   L-com is ISO 9001:2008 Registered
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  |   Privacy and Security  |   Terms and Conditions  |   Press Releases
Tell A Friend  |   Help/FAQ  |   Sitemap  |   Links  |   Contact Us
Adjust Text Size Adjust text size to normal.  Adjust text size to large. 
Friendly and Knowledgeable Service
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive