Home - L-com Connectivity Products
Secure Online Ordering
Login to My Account
Cart is
Empty
L-com.com is a McAfee Secure Site Checkout

 
 
HomeQuick OrderRequest/Download a catalogCustom/OEM ProductsNew ProductsOverstock and Sale ItemsAbout UsContact Us
You Are Here:  Home  >  Antennas  >  2.6 GHz Antennas  >  2.6 GHz Patch Antenna  >  Flat Panel 2.6 GHz  >  HG2614P-NF

2.6 GHz MMDS 14 dBi Flat Patch Antenna N Female Connector

   Features for this Antenna product
  • Light weight, Durable UV-stable, UL flame rated radome
  • 12 inch coax lead
  • Low loss solid brass elements
  • DC Short lightning protection
  • Can be installed for either vertical or horizontal polarization
2.6 GHz MMDS 14 dBi Flat Patch Antenna N Female Connector
Click image to enlarge Click image(s) to enlarge
Price $44.99
Your Price1-9$44.99
10-24$40.49
25-99$35.99
100-249$31.49
250-499$26.99
500 +$22.50
Quantity  
Availability: In Stock
Available for Same Day Shipping

Email this product to a friend


The HG2614P is a high performance directional flat patch antenna suitable for indoor and outdoor applications in the 2.6GHz MMDS band. It is compatible with IEEE 802.16, 802.20 and WiMAX applications as well as NLOS applications. The HG2614P is ideal for Wireless Internet Service Providers (WISP) offering service in the less crowded 2.6GHz band and is compatible with Navini™ Ripwave® (MCX-Plug pigtail is required) .

This WLAN antenna is lightweight and features an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. The HG2614P can be installed for horizontal or vertical polarization. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts.

Custom connectors can be ordered. Contact Hyperlink sales for more information.

   Details for this Antenna product
L-com Item #HG2614P-NF
ManufacturerHyperlink Technologies
UPC # (More)822335075962
RoHS StatusNot Compliant At This Time (More)

   Applications for this Antenna product
  • 2.6 GHz MMDS Band
  • IEEE 802.16 and 802.20
  • WiMAX Technology
  • Non-Direct Line of Sight (NLOS)
  • Wireless Internet Service Providers (WISP)
Datasheets Datasheets
Diagram Diagram
User Manual User Manual
Catalog Page Catalog Page
2D Drawing (.pdf) 2D Drawing (.pdf)

Specifications

Electrical Specifications

Frequency 2500-2700 MHz
Gain 14 dBi
Horizontal Beam Width 30 degrees
Vertical Beam Width 30 degrees
Impedance 50 Ohm
Max. Input Power 25 Watts
VSWR < 1.5:1 avg.
Lightning Protection DC Short

Mechanical Specifications

Weight .95 lbs. (.43 Kg)
Dimensions 8.5 x 8.5 x 1 (inches)
216 x 216 x 26 (mm)
Radome Material UV-inhibited Polymer
Flame Rating UL 94HB
Mounting Four ¼ in. (6.3 mm) Holes
Polarization Horizontal or Vertical
Operating Temperature -40° C to to 85° C
(-40° F to 185° F)
Wind Survival >150 MPH (241 KPH)

RF Antenna Gain Patterns



Similar Products In Stock
2.4 GHz 8 dBi Omnidirectional Antenna - N-Female Connector 5-Pack                                   2.4 GHz 8 dBi Omnidirectional Antenna - N-Female Connector 5-Pack
Your Price:   $299.99
Availability:   In Stock
    More Info
2.4 GHz 20 dBi 90° Sector Panel WLAN Antenna                                                        2.4 GHz 20 dBi 90° Sector Panel WLAN Antenna
Your Price:   $399.95
Availability:   In Stock
    More Info
2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft MC-Card Connector                            2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft MC-Card Connector
Your Price:   $34.99
Availability:   In Stock
    More Info

Accessories for this Antennas product . . .
Coaxial Quarter Wave Lightning and Surge Protectors
Coaxial Quarter Wave Lightning and Surge Protectors
Antenna Mounts & Brackets
Antenna Mounts & Brackets

Customers who bought this Antennas product also bought . . .
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
RP-SMA Plug Crimp for 195-Series Cable
RP-SMA Plug Crimp for 195-Series Cable
RP-SMA Plug to N-Male, Pigtail 4 ft 195-Series
RP-SMA Plug to N-Male, Pigtail 4 ft 195-Series
N-Male to N-Male 400 Series Assembly 2 ft
N-Male to N-Male 400 Series Assembly 2 ft
Type N Male Crimp for 100-Series Cable
Type N Male Crimp for 100-Series Cable


My Recent History . . .
Products that I have viewed
2.6 GHz MMDS 14 dBi Flat Patch Antenna N Female Connector
Media Converter, 10Base-FL Multimode ST to 10Base-2 Thinnet Coax BNC
IEEE-488 Bulkhead Adapter, Male / Female
   L-com is a BBB accredited business    AlertSite is a leading provider of Web site monitoring and performance management solutions that help businesses ensure optimum Web experiences for their customers.   L-com has been awarded a U.S. General Services Administration (GSA) contract.  L-com is UL Certified  L-com is ISO 9001:2008 Registered
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Tell A Friend  |   Help/FAQ  |   Sitemap  |   Contact Us
Adjust Text Size Adjust text size to normal.  Adjust text size to large. 
Friendly and Knowledgeable Service
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources