Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
 
 
Home Quick Order Free Catalog Custom / OEM New Products Sale Items Government International Distributors About Us Contact Us
Request Your Free Catalog Sign Up For Our Newsletter
You Are Here:  Home  >  IEEE-488 GPIB  >  GPIB PCI Adapters  >  PCI-488  >  PCI-488

IEEE 488.2 Standard PCI Interface Card

   Features of the IEEE 488.2 Standard PCI Interface Card product
  • Used to add an IEEE 488.2 PCI interface to a PC
  • Data transfer rates over 1 MBPS
  • 1024-word FIFO buffer
  • Complete Talker/Listener/Controller
  • Includes GPIB-488 software library for Windows XP, Windows 2000, Windows Vista™, and LabVIEW™
IEEE 488.2 Standard PCI Interface Card
Click image to enlarge Click image(s) to enlarge
Price $436.76
Your Price1 +$436.76
Quantity  
Availability: 14 Days

Email this product to a friend


The PCI-488 interface converts any PCI bus personal computer into an instrumentation control and data acquisition system. Connect up to 14 instruments using standard IEEE-488 cables. The PCI-488 transfers data over the GPIB at rates in excess of 1 million bytes per second using the maximum IEEE-488 specification cable length (2 meters times the number of devices). The PCI-488 includes the GPIB software library for Windows XP, Windows 2000, and LabVIEW. The library includes National Instruments' style 488.1 'ib' and 488.2 command sets. The driver provides support for 32-bit, Visual Basic and C/C++ language programs and is compatible with National Instruments' VISA and LabView.

   Details of the IEEE 488.2 Standard PCI Interface Card product
L-com Item #PCI-488
ManufacturerMeasurement Computing Corporation
Mfg.'s Item #PCI-488
UPC # (More)822335061422
RoHS StatusSee Manufacturer (More)

   Applications for the IEEE 488.2 Standard PCI Interface Card product
  • Test and Measurement
  • Data Acquisition
  • Instrument Control
Datasheets Datasheets

Accessories for the IEEE 488.2 Standard PCI Interface Card
IEEE-488 GPIB Right Angle Adapter - Change Cable Direction 90 Degrees
IEEE-488 GPIB Right Angle Adapter - Change Cable Direction 90 Degrees
IEEE-488 GPIB Bulkhead Adapters - The Easiest Way to Feed GPIB Cables Through Panels
IEEE-488 GPIB Bulkhead Adapters - The Easiest Way to Feed GPIB Cables Through Panels
Premium Grade IEEE-488 GPIB Cables - 4 Shields, Aluminum Nickel Plated Shells
Premium Grade IEEE-488 GPIB Cables - 4 Shields, Aluminum Nickel Plated Shells


My Recent History . . .
Products that I have viewed
IEEE 488.2 Standard PCI Interface Card
Digi Console Server 32 Port RJ45 (8 pin) RS232 Ports
Super Thin SVGA Cable, HD15 Male / Male, 50.0 ft
19" Low Profile Sliding Shelf 14" Surface Area
DVI-D Single Link DVI Cable Male / Male w/ Ferrites, 3.0 ft
Search terms
korenix
Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | Links  | Contact Us
Connect with L-com Global Connectivity Follow L-com on Twitter Follow L-com on Facebook Follow L-com on YouTube
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources

Newsletter Archive