Home - L-com Connectivity Products
Secure Online Ordering
Login to My Account
Cart is
Empty
L-com.com is a McAfee Secure Site Checkout

 
 
HomeQuick OrderRequest/Download a catalogCustom/OEM ProductsNew ProductsOverstock and Sale ItemsAbout UsContact Us
You Are Here:  Home  >  Antennas  >  5.8 GHz Antennas  >  5.8 GHz Grid Antennas  >  Grid 5.8 GHz  >  HG5827G

5.8 GHzd 27 dBi Grid Antenna N Female Connector

   Features for this Antenna product
  • All weather operation
  • Superior performance
  • Cast aluminum construction
  • UV stable light gray powder coat finish
5.8 GHzd 27 dBi Grid Antenna N Female Connector
Click image to enlarge Click image(s) to enlarge
Price $53.99
Your Price1-4$53.99
5-9$53.45
10-24$52.91
25 +$52.37
Quantity  
Availability: In Stock
Available for Same Day Shipping

Email this product to a friend


The HyperGain® HG5827G High-Performance Reflector Grid Wi-Fi Antenna is ideal for long-range highly directional 5.8GHz ISM and UNII band applications. These antennas are ideal for point to point systems, point to multi-point and wireless bridges. Its compact design makes it nearly invisible in most installations, and it can be installed for either vertical or horizontal polarization.

Rugged and Weatherproof

The antennas' construction features a rust-proof die cast aluminum reflector grid for superior strength and light weight. The 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading.

This antenna is supplied with a 60 degree tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. They can be adjusted up or down from 0° to 60°.

   Details for this Antenna product
L-com Item #HG5827G
ManufacturerHyperlink Technologies
Mfg.'s Item #HG5827G
UPC # (More)822335076198
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications for this Antenna product
  • 5.8GHz UNII applications
  • 5.8GHz ISM applications
  • 5.8GHz Wireless LAN systems
  • Long-range Directional Applications
  • Point to Point, Point to Multi-point Sys
Datasheets Datasheets
Diagram Diagram
Diagram Diagram
User Manual User Manual
Catalog Page Catalog Page
Video Clip Video Clip

Specifications

Frequency 5725-5850 MHz
Gain 27 dBi
Polarization Horizontal or Vertical
Horizontal Beam Width
Vertical Beam Width
Front to Back Ratio 25 dB
Impedance 50 Ohm
Max. Input Power 100 Watts
VSWR < 1.5:1 avg.
Weight 5.3 lbs. (2.4 kg)
Grid Dimensions 15.7 x 23.6 inches
(400 x 600 mm)
Mounting 2 in. (50.8 mm) diameter mast max.
Operating Temperature -40° C to to 85° C
(-40° F to 185° F)
Lighting Protection DC Short
RoHS Compliant Yes
Connector N-Female

Wind Loading Data

Wind Speed
(MPH)
Loading
100 20.0 lb.
120 31.0 lb.

RF Antenna Patterns

 



Similar Products In Stock
2.4 GHz 8 dBi Omnidirectional Antenna - N-Female Connector 5-Pack                                   2.4 GHz 8 dBi Omnidirectional Antenna - N-Female Connector 5-Pack
Your Price:   $299.99
Availability:   In Stock
    More Info
2.4 GHz 20 dBi 90° Sector Panel WLAN Antenna                                                        2.4 GHz 20 dBi 90° Sector Panel WLAN Antenna
Your Price:   $399.95
Availability:   In Stock
    More Info
2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft MC-Card Connector                            2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft MC-Card Connector
Your Price:   $34.99
Availability:   In Stock
    More Info

Accessories for this Antennas product . . .
N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
Outdoor Diplexer for 2.4 GHz / 5 GHz Wireless LAN Systems
Outdoor Diplexer for 2.4 GHz / 5 GHz Wireless LAN Systems
3 Watt 5.8 GHz Outdoor 802.11a Bi-Directional Amplifiers
3 Watt 5.8 GHz Outdoor 802.11a Bi-Directional Amplifiers
2-Way 5.8 GHz Signal Splitter N-Female Connectors
2-Way 5.8 GHz Signal Splitter N-Female Connectors

Customers who bought this Antennas product also bought . . .
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
RP-SMA Plug Crimp for 195-Series Cable
RP-SMA Plug Crimp for 195-Series Cable
N-Male to N-Male 400 Series Assembly 10 ft
N-Male to N-Male 400 Series Assembly 10 ft
RP-SMA Plug to N-Male, Pigtail 2 ft 195-Series
RP-SMA Plug to N-Male, Pigtail 2 ft 195-Series
N-Male to N-Female Bulkhead 0-4 GHz 90V Lightning Protector
N-Male to N-Female Bulkhead 0-4 GHz 90V Lightning Protector


My Recent History . . .
Products that I have viewed
5.8 GHzd 27 dBi Grid Antenna N Female Connector
Modular Crimp Tool for Shielded Plugs with Strain Relief 1 Step
24 Port 802.3af POE Injector Hub
2.6 GHz MMDS 14 dBi Flat Patch Antenna N Female Connector
Media Converter, 10Base-FL Multimode ST to 10Base-2 Thinnet Coax BNC
   L-com is a BBB accredited business    AlertSite is a leading provider of Web site monitoring and performance management solutions that help businesses ensure optimum Web experiences for their customers.   L-com has been awarded a U.S. General Services Administration (GSA) contract.  L-com is UL Certified  L-com is ISO 9001:2008 Registered
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Tell A Friend  |   Help/FAQ  |   Sitemap  |   Contact Us
Adjust Text Size Adjust text size to normal.  Adjust text size to large. 
Friendly and Knowledgeable Service
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Networking Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources