Home - L-com Connectivity Products
Secure Online Ordering
Login to My Account
Cart is
Empty
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams Checkout

 
 
HomeQuick OrderRequest/Download a catalogCustom/OEM ProductsNew ProductsOverstock and Sale ItemsAbout UsContact Us
To our valued customers: The L-com offices will be closed Friday, July 3rd in observance of the Independence Day holiday.
You Are Here:  Home  >  Coaxial  >  Cables and Assemblies  >  RG223 (50 OHM)  >  CC223B  >  CC223B-10

RG223 Coaxial Cable, BNC Male/Male 10.0 ft

   Features for this Coaxial product
  • 50 Ohm RF (Radio Frequency) transmission
  • Solid center conductor of RG223/U cable minimizes attenuation
  • Double shielding of RG223/U cable enhances shielding performance
  • BNC connector offers easy twist on coupling
  • Available from stock in 8 lengths ranging from 1 to 15 feet
RG223 Coaxial Cable, BNC Male/Male 10.0 ft
Click image to enlarge Click image(s) to enlarge
Select View:
Price $33.00
Your Price1-9$33.00
10-24$31.68
25-99$30.36
100-249$29.04
250-499$27.72
500 +$26.40
Quantity  
Availability: In Stock
Available for Same Day Shipping

Email this product to a friend
Need a different cable assembly cable type?

These RG223/U cable assemblies offer both the shielding benefits of double shielding and the low loss advantages of a solid center conductor all in one high performance cable assembly. Terminated with industry standard crimp style BNC connectors and heat shrink strain reliefs for a durable assembly that will provide long service life and trouble free performance. We typically stock these popular coaxial assemblies in 8 standard lengths ready for immediate delivery.

   Details for this Coaxial product
L-com Item #CC223B-10
ManufacturerL-com
UPC # (More)822335005082
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications for this Coaxial product
  • Data Transmission
  • RFID
  • GPS
  • Test and Measurement
  • Wireless Infrastructure
Catalog Page Catalog Page
2D Drawing (.pdf) 2D Drawing (.pdf)
3D CAD Model 3D CAD Model (.step)

Accessories for this Coaxial product . . .
Cable Labels, 1.0"L x 1.5"W x .50"H
Cable Labels, 1.0"L x 1.5"W x .50"H
11.5" Cable Ties, Pkg/100
11.5" Cable Ties, Pkg/100
6" Cable Ties, Pkg/100
6" Cable Ties, Pkg/100
Brady Thermal Printer
Brady Thermal Printer
Brady IDXPERT Handheld Labeling System (ABC Layout)
Brady IDXPERT Handheld Labeling System (ABC Layout)

Customers who bought this Coaxial product also bought . . .
Coaxial Adapter, BNC Female / SMA Male
Coaxial Adapter, BNC Female / SMA Male
USB A-B Coupler
USB A-B Coupler
Waterproof Panel Mount Solder Cup D-Sub Connector, HD15F
Waterproof Panel Mount Solder Cup D-Sub Connector, HD15F
Waterproof D-Sub Backshell Kit, DB9F
Waterproof D-Sub Backshell Kit, DB9F
1.75" Panel, 16 BNC Adapters Grounded W/ Rear Cable Minder
1.75" Panel, 16 BNC Adapters Grounded W/ Rear Cable Minder


My Recent History . . .
Products that I have viewed
RG223 Coaxial Cable, BNC Male/Male 10.0 ft
   McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    Click to verify BBB accreditation and to see a BBB report.   AlertSite is a leading provider of Web site monitoring and performance management solutions that help businesses ensure optimum Web experiences for their customers.   L-com has been awarded a U.S. General Services Administration (GSA) contract.  L-com is UL Certified  L-com is ISO 9001:2000 Registered
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Tell A Friend  |   Help/FAQ  |   Sitemap  |   Contact Us
Adjust Text Size Adjust text size to normal.  Adjust text size to large. 
Friendly and Knowledgeable Service
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Switches Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources