Home - L-com Connectivity Products
Secure Online Ordering
Login to My Account
Cart is
Empty
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams Checkout

 
 
HomeQuick OrderRequest/Download a catalogCustom/OEM ProductsNew ProductsOverstock and Sale ItemsAbout UsContact Us
To our valued customers: The L-com offices will be closed Friday, July 3rd in observance of the Independence Day holiday.
You Are Here:  Home  >  Audio/Video  >  Switch Boxes  >  USP-HDB15AB  >  USP-HDB15AB

HD15 AB Switch Box, Female Connectors

   Features for this Audio/Video product
  • Switch Video SVGA HDB15 connections
  • Shielded metal box provides durability and helps prevent EMI/RFI
  • Internal coaxial wiring, better than the simple conductors found in typical switch boxes, to protect the video signal
  • Three female high-density DB15 connectors are fully populated and wired straight through
  • Same day shipping on most items; Order online today!
HD15 AB Switch Box, Female Connectors
Click image to enlarge Click image(s) to enlarge
Price $89.50
Your Price1-9$89.50
10-24$84.13
25-99$78.76
100-249$73.39
250-499$68.02
500 +$62.65
Quantity  
Availability: In Stock
Available for Same Day Shipping

Email this product to a friend


Add flexibility to your SVGA video system by using our compact switch box. With standard video HDB15 connectors, all 15 lines are switched simultaneously. Features built-in coaxial wiring not found in typical switch boxes to protect the video signal. Designed to use as a stand-alone or rack mounted in L-com's Universal Series frame.

   Details for this Audio/Video product
L-com Item #USP-HDB15AB
ManufacturerL-com
UPC # (More)822335040878
RoHS StatusNot Compliant At This Time (More)

   Applications for this Audio/Video product
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation
Catalog Page Catalog Page
2D Drawing (.pdf) 2D Drawing (.pdf)

Accessories for this Audio/Video product . . .
SVGA Cable Assembly Color Gray -  HD15M to HD15M with Three Coaxial Lines for Video Signal
SVGA Cable Assembly Color Gray - HD15M to HD15M with Three Coaxial Lines for Video Signal
SVGA Extension Cables Color Gray - HD15M to HD15F with Three Coaxial Lines for Video Signal
SVGA Extension Cables Color Gray - HD15M to HD15F with Three Coaxial Lines for Video Signal
Super Thin SVGA – Small Diameter HD15 Male to HD15 Male Cable Assembly
Super Thin SVGA – Small Diameter HD15 Male to HD15 Male Cable Assembly
Deluxe Grade SVGA Cable Assemblies - HD15M to HD15F
Deluxe Grade SVGA Cable Assemblies - HD15M to HD15F

Customers who bought this Audio/Video product also bought . . .
Slimline Gender Changer, HD15 Female / Female (VGA Coupler)
Slimline Gender Changer, HD15 Female / Female (VGA Coupler)
Slimline Gender Changer, DB9 Female / Female
Slimline Gender Changer, DB9 Female / Female
USB Cover,  Waterproof
USB Cover, Waterproof
SVGA HD15 M/M with Disconnect 25.0 ft
SVGA HD15 M/M with Disconnect 25.0 ft
75 Ohm Coaxial Connector, BNC Plug, 3 Pc. Crimp for RG59 Teflon
75 Ohm Coaxial Connector, BNC Plug, 3 Pc. Crimp for RG59 Teflon


My Recent History . . .
Products that I have viewed
HD15 AB Switch Box, Female Connectors
   McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    Click to verify BBB accreditation and to see a BBB report.   AlertSite is a leading provider of Web site monitoring and performance management solutions that help businesses ensure optimum Web experiences for their customers.   L-com has been awarded a U.S. General Services Administration (GSA) contract.  L-com is UL Certified  L-com is ISO 9001:2000 Registered
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Tell A Friend  |   Help/FAQ  |   Sitemap  |   Contact Us
Adjust Text Size Adjust text size to normal.  Adjust text size to large. 
Friendly and Knowledgeable Service
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Switches Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources