.magnifyarea { /* CSS to add shadow to magnified image. Optional */
	box-shadow: 5px 5px 7px #818181;
	-webkit-box-shadow: 5px 5px 7px #818181;
	-moz-box-shadow: 5px 5px 7px #818181;
	filter: progid:DXImageTransform.Microsoft.dropShadow(color=#818181, offX=5, offY=5, positive=true);
	background: white;
}

.targetarea { /* CSS for container div(s) of the zoomable image */
	width: 250px; /* wide or wider than the widest zoomable image */
	height: 250px; /* high or higher than the tallest zoomable image */
	margin-top:3px;

}

#two { /* Added CSS for second target div of zoomable images */
	height: 163px; /* high or higher than the tallest zoomable image */
}

.targetarea img { /* zoomable image */
	margin: auto; /* for horizontal centering */
	display: block; /* also for horizontal centering */
	position: relative; /* along with on the fly calculations in script, for vertical centering */
	border-width: 0;
}

.thumbs { /* divs holding the trigger links - styles optional, used here to center their links below their respective zoomable image */
	padding-top: 25px;
	width: 325px;
	text-align: center;
	
}

.thumbs a { /* trigger links on the thumbnail images */
	text-decoration: none; /* avoid underlines of images, text or spaces in these links */
}

.thumbs img { /* trigger images - the thumbnails used to load new zoomable images into the targetarea */
	border-width: 0; /* avoid default borders in some browsers */
		max-width: 45px;
		max-height: 45px;
		width: expression(this.width > 45 ?  "45px" : true);
		height: expression(this.height > 45 ?  "45px" : true);
}

#description, #description2 {
	position: absolute; /* required for description folows image bottom (descpos: true) */
	width: 325px; /* should be width of zoomable image container (.targetarea) */
	text-align: center;
	font: bold 95% sans-serif;
	margin-top: 3px; /* when following image bottom, this sets a fixed distance for that */
	color: #222;
	background-color: #fff;
}
}r: #fff;
}