L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  IEEE-488 GPIB  >  Cable Assemblies  >  CIMB24

Molded Grade IEEE-488 GPIB Cables - 1 Reverse Entry & 1 Standard Orientation Connector

Molded Grade IEEE-488 GPIB Cables - 1 Reverse Entry & 1 Standard Orientation Connector

These unique cable assemblies allow one connector to exit in the reverse direction than standard cables. This feature is sometimes desirable and necessary to avoid nearby obstructions or when extending existing cable assembly lengths. Wiring is the same as standard GPIB cables, only connector orientation is reversed. Featuring an outer braid plus foil shield, these cables provide for enhanced protection against EMI (electromagnetic interference). A unique stamped steel internal enclosure provides 100% shielding and a robust strain relief. Molded backshells contribute to a long life expectancy and resist breakage at the point where the cable enters the backshell. This combination of features ensures a highly reliable cable that will pass stringent emissions testing while providing years of trouble free service. Custom modifications are available with modest minimum requirements.

Item # Length Availability Price   Quantity

CIMB24-03M
0.3
In Stock
 
    $78.07 
CIMB24-05M
0.5
In Stock
 
    $79.99 
CIMB24-1M
1.0
In Stock
 
    $84.75 
  


More Ideas
Slimline IEEE-488 GPIB Extender - Provides One Inch Clearance                                                                                                                                                                                                 Slimline IEEE-488 GPIB Extender - Provides One Inch Clearance
 Your Price:   $36.81
Availability:     In Stock
    More Info
IEEE-488 GPIB Reverse Entry Extender - Changes Cable Direction 180° and Extends Port                                                                                                                                                                          IEEE-488 GPIB Reverse Entry Extender - Changes Cable Direction 180° and Extends Port
 Your Price:   $35.45
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company