Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  IEEE-488 GPIB  >  GPIB PCI Card  >  PCI-488  >  PCI-488

IEEE 488.2 Standard PCI Interface Card

   Features
  • Used to add an IEEE 488.2 PCI interface to a PC
  • Data transfer rates over 1 MBPS
  • 1024-word FIFO buffer
  • Complete Talker/Listener/Controller
  • Includes GPIB-488 software library for Windows XP, Windows 2000, Windows Vista™, and LabVIEW™
IEEE 488.2 Standard PCI Interface Card
Click image to zoom Click image(s) to zoom
List Price 
$529.00
Your Price1 +$529.00
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

The PCI-488 interface converts any PCI bus personal computer into an instrumentation control and data acquisition system. Connect up to 14 instruments using standard IEEE-488 cables. The PCI-488 transfers data over the GPIB at rates in excess of 1 million bytes per second using the maximum IEEE-488 specification cable length (2 meters times the number of devices). The PCI-488 includes the GPIB software library for Windows XP, Windows 2000, and LabVIEW. The library includes National Instruments' style 488.1 'ib' and 488.2 command sets. The driver provides support for 32-bit, Visual Basic and C/C++ language programs and is compatible with National Instruments' VISA and LabView.

   Details
L-com Item #PCI-488
ManufacturerMeasurement Computing Corporation
Mfg.'s Item #PCI-488
UPC # (More)822335061422
RoHS StatusSee Manufacturer (More)

   Applications
  • Test and Measurement
  • Data Acquisition
  • Instrument Control
Datasheets

Accessories for the IEEE 488.2 Standard PCI Interface Card
Premium IEEE-488 Cable, Normal/Inline  2.0m
Premium IEEE-488 Cable, Normal/Inline 2.0m
Premium IEEE-488 Cable, Inline/Inline  1.0m
Premium IEEE-488 Cable, Inline/Inline 1.0m
Premium IEEE-488 Cable, Normal/Normal 4.0m
Premium IEEE-488 Cable, Normal/Normal 4.0m
Plenum IEEE-488 Cable, 15.0m
Plenum IEEE-488 Cable, 15.0m

Customers who bought the IEEE 488.2 Standard PCI Interface Card product also bought . . .
RG316 Coaxial Cable, SMA Male / Male, 3.0 ft
RG316 Coaxial Cable, SMA Male / Male, 3.0 ft
RG316 Coaxial Cable, SMA Male / Male, 2.0 ft
RG316 Coaxial Cable, SMA Male / Male, 2.0 ft
Shielded D-Sub Cover for DB9F/HD15F
Shielded D-Sub Cover for DB9F/HD15F
Deluxe Molded D-Sub Cable, DB15 Male / Female, 5.0 ft
Deluxe Molded D-Sub Cable, DB15 Male / Female, 5.0 ft
Coaxial Adapter, SMA Male / N Male
Coaxial Adapter, SMA Male / N Male
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed IEEE 488.2 Standard PCI Interface Card
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845