Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  IEEE-488 GPIB  >  Cable Assemblies

GPIB Cable Assemblies

L-com stocks one of the largest selections of GPIB cable assemblies available anywhere today. We offer molded, assembled, double shielded, triple shielded, inline, reverse entry, and LSZH GPIB cable assemblies. Custom GPIB cable assemblies are also available. Contact us today to find out more.


Show Descriptions     Show Matrix 
Premium Grade IEEE-488 GPIB Cables - 4 Shields, Aluminum Nickel Plated Shells
Premium Grade IEEE-488 GPIB Cables - 4 Shields, Aluminum Nickel Plated Shells
Description: This is the best IEEE-488 cable available on the market today at any price. Featuring two braid shields plus two foil shields for maximum protection against EMI (electromagnetic interference). A unique backshell design with overlapping seams coupled with a crimp ferrule strain relief results in both protection against leakage and provides enhanced mechanical strength. This combination of features ensures a highly reliable cable that will pass the most stringent emissions testing while providing years of trouble free service. Custom modifications are available with modest minimum requirements. Contact L-com customer service today!


Premium Grade IEEE-488 GPIB Cables - 4 Shields, One Standard to One In-Line Male Connector
Premium Grade IEEE-488 GPIB Cables - 4 Shields, One Standard to One In-Line Male Connector
Description: This is the best IEEE-488 cable available on the market today at any price. Featuring two braid shields plus two foil shields for maximum protection against EMI (electromagnetic interference). Unique backshell designs with overlapping seams coupled with a crimp ferrule strain relief results in both protection against leakage and provides enhanced mechanical strength. This combination of features ensures a highly reliable cable that will pass the most stringent emissions testing while providing years of trouble free service. One standard male/female piggyback connector plus one male only in-line connector for added convenience when the female connector is not required. Also saves cost and adds an alternative cable entry direction.


Premium Grade IEEE-488 GPIB Cables - 4 Shields, Two In-Line Male Connectors
Premium Grade IEEE-488 GPIB Cables - 4 Shields, Two In-Line Male Connectors
Description: This is the best IEEE-488 cable available on the market today at any price. Featuring two braid shields plus two foil shields for maximum protection against EMI (electromagnetic interference). A unique backshell design with overlapping seams coupled with a crimp ferrule strain relief results in both protection against leakage and provides enhanced mechanical strength. This combination of features ensures a highly reliable cable that will pass the most stringent emissions testing while providing years of trouble free service. Two male only in-line connectors for added convenience when the female connectors are not required. Also saves cost and adds an alternative cable entry direction.


Premium Grade IEEE-488 GPIB Extension Cables - 4 Shields, One In-Line Male to One In-Line Female Connector
Premium Grade IEEE-488 GPIB Extension Cables - 4 Shields, One In-Line Male to One In-Line Female Connector
Description: This is the best IEEE-488 cable available on the market today at any price. Featuring two braid shields plus two foil shields for maximum protection against EMI (electromagnetic interference). A unique backshell design with overlapping seams coupled with a crimp ferrule strain relief results in both protection against leakage and provides enhanced mechanical strength. This combination of features ensures a highly reliable cable that will pass the most stringent emissions testing while providing years of trouble free service. One male to one female in-line connector for added convenience when standard male/female piggyback connectors are not required. Also saves cost and adds an alternative cable entry direction.


Deluxe Grade IEEE-488 GPIB Cables - 3 Shields, Aluminum Nickel Plated Shells
Deluxe Grade IEEE-488 GPIB Cables - 3 Shields, Aluminum Nickel Plated Shells
Description: Supreme performance combined with rugged durability make this cable series a great value. Featuring an outer braid shield plus two foil shields, these cables provide for enhanced protection against EMI (electromagnetic interference). A unique backshell design with overlapping seams coupled with a crimp ferrule strain relief results in both protection against leakage and provides enhanced mechanical strength. This combination of features ensures a highly reliable cable that will pass stringent emissions testing while providing years of trouble free service. Custom modifications are available with modest minimum requirements.


Molded Grade IEEE-488 GPIB Cables - 2 Shields, Molded Backshells
Molded Grade IEEE-488 GPIB Cables - 2 Shields, Molded Backshells
Description: Supreme performance combined with rugged durability make this cable series a great value. Featuring an outer braid plus foil shield, these cables provide for enhanced protection against EMI (electromagnetic interference). A unique stamped steel internal enclosure provides 100% shielding and a robust strain relief. Molded backshells contribute to a long life expectancy and resist breakage at the point where the cable enters the backshell. This combination of features ensures a highly reliable cable that will pass stringent emissions testing while providing years of trouble free service. Custom modifications are available with modest minimum requirements.


Molded Grade IEEE-488 GPIB Cables - 2 Reverse Entry Orientation Connectors
Molded Grade IEEE-488 GPIB Cables - 2 Reverse Entry Orientation Connectors
Description: These unique cable assemblies allow connectors to exit in the reverse direction than standard cables. This feature is sometimes desirable and necessary to avoid nearby obstructions or when extending existing cable assembly lengths. Wiring is the same as standard GPIB cables, only connector orientation is reversed. Featuring an outer braid plus foil shield, these cables provide for enhanced protection against EMI (electromagnetic interference). A unique stamped steel internal enclosure provides 100% shielding and a robust strain relief. Molded backshells contribute to a long life expectancy and resist breakage at the point where the cable enters the backshell. This combination of features ensures a highly reliable cable that will pass stringent emissions testing while providing years of trouble free service. Custom modifications are available with modest minimum requirements.


Molded Grade IEEE-488 GPIB Cables - 1 Reverse Entry & 1 Standard Orientation Connector
Molded Grade IEEE-488 GPIB Cables - 1 Reverse Entry & 1 Standard Orientation Connector
Description: These unique cable assemblies allow one connector to exit in the reverse direction than standard cables. This feature is sometimes desirable and necessary to avoid nearby obstructions or when extending existing cable assembly lengths. Wiring is the same as standard GPIB cables, only connector orientation is reversed. Featuring an outer braid plus foil shield, these cables provide for enhanced protection against EMI (electromagnetic interference). A unique stamped steel internal enclosure provides 100% shielding and a robust strain relief. Molded backshells contribute to a long life expectancy and resist breakage at the point where the cable enters the backshell. This combination of features ensures a highly reliable cable that will pass stringent emissions testing while providing years of trouble free service. Custom modifications are available with modest minimum requirements.


Molded Grade IEEE-488 GPIB Cables - 2 Shields, One Standard to One In-Line Male Connector
Molded Grade IEEE-488 GPIB Cables - 2 Shields, One Standard to One In-Line Male Connector
Description: Supreme performance combined with rugged durability make this cable series a great value. Featuring an outer braid plus foil shield, these cables provide for enhanced protection against EMI (electromagnetic interference). A unique stamped steel internal enclosure provides 100% shielding and a robust strain relief. Molded backshells contribute to a long life expectancy and resist breakage at the point where the cable enters the backshell. This combination of features ensures a highly reliable cable that will pass stringent emissions testing while providing years of trouble free service. One standard male/female piggyback connector plus one male only in-line connector for added convenience when the female connector is not required. Also saves cost and adds an alternative cable entry direction.


Molded Grade IEEE-488 GPIB Cables - 1 Reverse Entry Female & 1 In-Line Male Connector
Molded Grade IEEE-488 GPIB Cables - 1 Reverse Entry Female & 1 In-Line Male Connector
Description: These unique cable assemblies allow one connector to exit in the reverse direction than standard cables. This feature is sometimes desirable and necessary to avoid nearby obstructions or when extending existing cable assembly lengths. Additionally, the other end is a male in-line connector for easy connection to most PC GPIB equipment ports. Wiring is the same as standard GPIB cables, only connector orientation is reversed. Featuring an outer braid plus foil shield, these cables provide for enhanced protection against EMI (electromagnetic interference). Custom modifications are available with modest minimum requirements.


Molded Grade IEEE-488 GPIB Cables - 2 Shields, Two In-Line Male Connectors
Molded Grade IEEE-488 GPIB Cables - 2 Shields, Two In-Line Male Connectors
Description: Supreme performance combined with rugged durability make this cable series a great value. Featuring an outer braid plus foil shield, these cables provide for enhanced protection against EMI (electromagnetic interference). A unique stamped steel internal enclosure provides 100% shielding and a robust strain relief. Molded backshells contribute to a long life expectancy and resist breakage at the point where the cable enters the backshell. This combination of features ensures a highly reliable cable that will pass stringent emissions testing while providing years of trouble free service. Two male only in-line connectors for added convenience when the female connectors are not required. Also saves cost and adds an alternative cable entry direction.


Plenum IEEE-488 GPIB Cables - Double Shielded with CMP Rated Material
Plenum IEEE-488 GPIB Cables - Double Shielded with CMP Rated Material
Description: Another innovative breakthrough in the IEEE-488 product offering. These cables utilize a CMP rated cable jacket and overmold material. CMP rated material is a fire retardant compound that possesses exceptional self-extinguishing characteristics. Plenum rated cables are necessary when the highest fire resistant assemblies are required. Cable construction features foil/braid shield, 12 FEP insulated 26 AWG twisted pairs, and standard male/female connectors. A unique stamped steel internal enclosure provides 100 percent shielding and a robust strain relief. Custom lengths or cable assemblies with in-line or reverse entry connector orientation can be manufactured with modest minimum requirements.


GPIB Thumbscrews
GPIB Thumbscrews
Description: These handy GPIB thumbscrews are available in packages of 20 and can be used with L-com's Molded, Deluxe and Premium GPIB cable assemblies. GPIB-TMBSC-14 is used with Molded, Normal and Reverse style connectors. GPIB-TMBSC-15 is used with Assembled Inline connectors, GPIB-TMBSC-16 is used with Molded, Inline style connectors and GPIB-TMBSC-18 can be used with Assembled, Normal style connectors. Order online today!


GPIB Connector Dust Covers Pkg/10
GPIB Connector Dust Covers Pkg/10
Description: These handy GPIB connector dust covers are available in packages of 10 and can be used with L-com's Molded, Deluxe and Premium GPIB cable assemblies. There are two versions to choose from, the GPIBDC-F for female IEEE-488 connectors and the GPIBDC-M for male IEEE-488 connectors. By utilizing these cost effective covers you can protect your valuable GPIB assemblies from dust and contamination. Order online today!


Show Descriptions     Show Matrix 
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845