Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Blog   Contact Us

You Are Here:  Home  >  Firewire/DIN/SCSI/SATA  >  Cable Assemblies  >  Ultra ATA Cable Assemblies  >  CAATA133  >  CAATA133-336

Ultra ATA133 Cable, 3 Connector, 36"


CBL,ULTRA ATA133 3CONN 36
Roll over image to zoom in
L-com Item # CAATA133-336

List Price$9.95
Your Price 1-9$9.95
10-24$9.15
25-99$8.36
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com now stocks popular Ultra ATA 133 cable assemblies. When compared to traditional flat ATA cables, these assemblies reduce heat and increase air flow in your case due to their compact round cable design. Features clear cable jacket and boots, 40 twisted pair, 30 AWG double shielded cable and easy to use pull tabs on each connector. Connectors are IDE 40 signal plus 40 ground, color coded and polarized for easy plug in.

L-com Item #CAATA133-336
ManufacturerL-com
UPC # (More)822335043862
RoHS StatusNot Compliant At This Time (More)
Features:
  • For use with ATA 133, 100, 66, 33 drives and many CD-ROMS, zip drives and tape drives
  • Reduces heat and increases airflow within a case
  • Attractive clear cable jacket and boots enhance appearance within a CPU
  • Labeled, color coded pull tabs and connectors provide easy installation and removal
  • Available in 24 & 36 inch lengths
Applications:
  • Storage applications
  • Hard disk drives
  • Data transfer
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for this product . . .

Similar Products

Item #   Length   Availability   Price   Quantity  
CAATA133-336
3.0
In Stock $9.95
Need a different length? Try our cable configurator or call us now!  
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Ultra ATA133 Cable, 3 Connector, 36"
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845