L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Firewire/DIN/SCSI/SATA  >  Connectors  >  CN1394L-1

Type 1 (6 Position) IEEE 1394/Firewire Connector


CONN 1394 W/LATCH TYPE1
Roll over image to zoom in
L-com Item # CN1394L-1

List Price$19.53
Your Price 1-9$19.53
10-24$18.36
25-99$17.19
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com's CN1394L-1 IEEE-1394 Firewire connector is a unique latching male connector that provides mechanical retention to mating connectors providing a secure connection. This latching connector is easy to un-mate by depressing the release mechanism and supports Firewire 400 Mbps speeds. L-com can manufacture custom cable assemblies using this connector with low minimum quantity requirements and short lead times. Or, do it yourself with these easy to solder connectors.

L-com Item #CN1394L-1
ManufacturerL-com
UPC # (More)822335057227
RoHS StatusNot Compliant At This Time (More)
Features:
  • Used to connect Type 1 (6 Position) Firewire cables/ports
  • Latching mechanism provides secure connections
  • Cable strain relief allows for various cable diameters to be used
  • Gold contact plating provides reliable connections with repeated mating cycles
  • Housing Color: Light Gray
Applications:
  • IEEE 1394
  • Firewire
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Type 1 (6 Position) IEEE 1394/Firewire Connector
© Infinite Electronics International, Inc.
an Infinite company