Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Firewire/DIN/SCSI/SATA  >  Cable Assemblies  >  SCSI Cable Assemblies  >  CAF900MM  >  CAF900MM-3M

SCSI-3 Cable, HPDB68 Male / Male w/Ferrites, 3.0m

   Features
  • Meets or exceeds SCSI specifications
  • Gold plated contacts insure repeated mating cycles
  • Molded backshells provide durability and increased strength at cable entry point
  • Ferrite beads reduce radiated emissions and undesirable currents within the shield
  • HPDB68 position male connectors; length options are 0.5, 1, 2 & 3 meters; color is light gray
SCSI-3 Cable, HPDB68 Male / Male w/Ferrites, 3.0m
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$68.95
Your Price1-9$68.95
10-24$63.43
25-99$57.92
100-249$52.40
250-499$46.89
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

SCSI-3 cables from L-com are manufactured to meet or exceed SCSI standards. Connectors are half pitch 68 position male on both ends with rugged molded backshells plus two ferrite cores. The ferrite cores help reduce radiated emissions and undesirable currents within the shield. Features double shielded cable (copper braid plus aluminum mylar foil) and 34 pair 28 AWG conductors for the highest quality. Thumbscrews are 2-56 threaded to fit most applications. Twisted pair cabling reduces cross talk. Will ship immediately if in stock.

   Details
L-com Item #CAF900MM-3M
ManufacturerL-com
UPC # (More)822335003552
RoHS StatusRoHS Compliant RoHS Compliant(More)
# PRS34

   Applications
  • Storage applications
  • Hard disk drives
  • Data transfer
Tip
Diagram
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
LSZH SCSI-3 Cable, HPDB68 Male/ HPDB68 Male, 3.0m                                                   LSZH SCSI-3 Cable, HPDB68 Male/ HPDB68 Male, 3.0m
Your Price:   $114.95
Availability:   In Stock
    More Info

Accessories for the SCSI-3 Cable, HPDB68 Male / Male w/Ferrites, 3.0m
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
2-56 SCSI-3 Replacement Thumbscrews, 10/pack
2-56 SCSI-3 Replacement Thumbscrews, 10/pack
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the SCSI-3 Cable, HPDB68 Male / Male w/Ferrites, 3.0m product also bought . . .
Coaxial Adapter, BNC Female / Female
Coaxial Adapter, BNC Female / Female
Slimline Gender Changer, DB37 Female / Female
Slimline Gender Changer, DB37 Female / Female
19" Rackmount Lacer Bar Round with 4" Offset, Pkg/10
19" Rackmount Lacer Bar Round with 4" Offset, Pkg/10
BNC Terminator, Male, use with RG58 (50 Ohms)
BNC Terminator, Male, use with RG58 (50 Ohms)
USB Type A Jack, 10" Leads Black
USB Type A Jack, 10" Leads Black
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed SCSI-3 Cable, HPDB68 Male / Male w/Ferrites, 3.0m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845