L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 23rd and 24th in observance of the Thanksgiving holiday.

You Are Here:  Home  >  Firewire/DIN/SCSI/SATA  >  Cable Assemblies  >  SCSI Cable Assemblies  >  CA800  >  CA800-1M

SCSI-2 Molded Cable HPDB50 Male / CN50 Male, 1.0m


CBL, SCSI-2 HPDB50M/CN50M 1MTR
Roll over image to zoom in
CBL, SCSI-2 HPDB50M/CN50M 1MTR CBL, SCSI-2 HPDB50M/CN50M 1MTR CBL, SCSI-2 HPDB50M/CN50M 1MTR
L-com Item # CA800-1M

List Price$28.80
Your Price 1-9$28.80
10-24$26.49
25-99$24.19
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
SCSI-2 cables from L-com are manufactured to meet or exceed SCSI standards. Connectors are half pitch DB50 position to SCSI-1 Centronics style 50 position for adapting between the differing ports. Features double shielded cable (copper braid plus aluminum mylar foil) and 25 pair 28 AWG conductors for the highest quality. Twisted pair cabling reduces cross talk. Will ship immediately if in stock.

This item is non-cancelable / non-returnable.


L-com Item #CA800-1M
ManufacturerL-com
UPC # (More)822335003163
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • Meets or exceeds SCSI specifications
  • Gold plated contacts insure repeated mating cycles
  • Molded backshells provide durability and increased strength at cable entry point
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • HPDB50 to CN50 male connectors; length options are 0.5, 1, 2 & 3 meters; color is light gray
Applications:
  • Storage applications
  • Hard disk drives
  • Data transfer
Similar Products

SCSI-2 Molded Cable HPDB50 Male / Male, 2.0m                                                        SCSI-2 Molded Cable HPDB50 Male / Male, 2.0m
Your Price: $51.74
Availability: In Stock
More Info
SCSI-2 Molded Cable HPDB50 Male / Male, 3.0m                                                        SCSI-2 Molded Cable HPDB50 Male / Male, 3.0m
Your Price: $63.36
Availability: In Stock
More Info
SCSI-2 Molded Cable HPDB50 Male / Male, 1.0m                                                        SCSI-2 Molded Cable HPDB50 Male / Male, 1.0m
Your Price: $38.74
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

CA800-1M
1.0
In Stock
 
    $28.80 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed SCSI-2 Molded Cable HPDB50 Male / CN50 Male, 1.0m
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company