L-com

Protective Cover for eSATA Computer/Connector Ports, Pkg/10

  • Picture of Protective Cover for eSATA Computer/Connector Ports, Pkg/10
Picture of Protective Cover for eSATA Computer/Connector Ports, Pkg/10
SKU CAP-ESATA
  Available for backorder
Quantity Price
1 - 24 $14.39
25 - 49 $12.95
50 - 99 $11.51
100 + Call Us
Price $14.39

All Prices are in US Dollars and do not include duties



These hard to find covers are perfect for protecting unused connector ports in any equipment as well as cable assembly connectors. Four part numbers are available - CVR-ESATA and CVRSATA cover cable assembly connectors, CAP-ESATA and CAPSATA cover computer/equipment ports. These covers attach easily and stay in place with a snug friction fit. Color is black.

Features
  • Plastic material provides snug fit
  • Protects unused ports and cable connectors from dirt, dust and other contaminants
  • CVR-ESATA and CVRSATA cover cable assembly connectors, CAP-ESATA and CAPSATA cover computer/equipment ports
  • Elevated grip for easy removal
  • Ten covers per package

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
I/O Products
Design
Dust Cap/Cover
Connector Series
eSATA

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.