Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Firewire/DIN/SCSI/SATA  >  Connectors  >  MD_FJR  >  MD66FJR

Mini DIN 6 Bulkhead Jack / Leads, Rear Mount


Mini DIN 6 Bulkhead Jack / Leads, Rear Mount

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # MD66FJR

List Price
$9.65
Your Price 1-9$9.65
10-24$8.88
25-99$8.11
100-249$7.33
250-499$6.56
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different connector end for this adapter? 

These exclusive adapters offer a unique design suitable for panel mounting DIN and Mini DIN adapters. 26 AWG, 8 inch leads give the user the option to hardwire or terminate with their connector of choice. The D-flat design prevents mounted adapters from spinning and can be used with virtually any panel thickness. Connector styles available are Mini DIN 4, 6 & 8 (S-video, PS/2 & Macintosh). All stock ships same day. Quantity pricing available, please contact your L-com Sales Representative.

L-com Item #MD66FJR
ManufacturerL-com
NSN # (More)5935015265053
UPC # (More)822335028685
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Rear panel mount Mini DIN jacks with lead wires for user defined termination
  • Unterminated leads allow the user to hardwire or terminate with their connector of choice
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Available in Mini DIN 4, 6 & 8 connector sizes; wire leads are 26 AWG, 8" long
Applications:
  • OEM DIN applications
  • DIN enclosure applications
Similar Products In Stock

Mini DIN 6 Bulkhead Jack / Leads, Front Mount                                                       Mini DIN 6 Bulkhead Jack / Leads, Front Mount
Your Price: $9.65
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845