Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  Singlemode 9/125 Micron  >  SFODST-LC

ST to LC Duplex Singlemode Fiber Optic Cables, 9/125 with OFNR Jacket

ST to LC Duplex Singlemode Fiber Optic Cables, 9/125 with OFNR Jacket

L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with ST and LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

More Ideas for this Fiber Optic product
Simplex and Duplex Plastic LC Fiber Optic Couplers                                                                                                                                                                                                            Simplex and Duplex Plastic LC Fiber Optic Couplers
 Your Price:   $9.95
Availability:     In Stock
    More Info
ST to LC Simplex Singlemode Fiber Optic Cables, 9/125 with OFNR Jacket                                                                                                                                                                                        ST to LC Simplex Singlemode Fiber Optic Cables, 9/125 with OFNR Jacket
 Your Price:   $15.00
Availability:     In Stock
    More Info
Show only the following lengths: 

Description9/125, Single mode Fiber Cable, Dual ST /Dual LC, 1.0m
L-com Item #SFODST-LC-01List Price$29.00
ManufacturerL-comYour Price1-9$29.00
Availability:In Stock10-24$27.26
RoHS StatusRoHS Compliant (More)25-99$25.52
9/125, Single mode Fiber Cable, Dual ST /Dual LC, 1.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

Description9/125, Single mode Fiber Cable, Dual ST /Dual LC, 2.0m
L-com Item #SFODST-LC-02List Price$30.00
ManufacturerL-comYour Price1-9$30.00
Availability:In Stock10-24$28.20
RoHS StatusRoHS Compliant (More)25-99$26.40
9/125, Single mode Fiber Cable, Dual ST /Dual LC, 2.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

Description9/125, Single mode Fiber Cable, Dual ST /Dual LC, 3.0m
L-com Item #SFODST-LC-03List Price$31.00
ManufacturerL-comYour Price1-9$31.00
Availability:In Stock10-24$29.14
RoHS StatusRoHS Compliant (More)25-99$27.28
9/125, Single mode Fiber Cable, Dual ST /Dual LC, 3.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

Description9/125, Single mode Fiber Cable, Dual ST /Dual LC, 4.0m
L-com Item #SFODST-LC-04List Price$32.00
ManufacturerL-comYour Price1-9$32.00
Availability:In Stock10-24$30.08
RoHS StatusRoHS Compliant (More)25-99$28.16
9/125, Single mode Fiber Cable, Dual ST /Dual LC, 4.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

Description9/125, Single mode Fiber Cable, Dual ST /Dual LC, 5.0m
L-com Item #SFODST-LC-05List Price$33.00
ManufacturerL-comYour Price1-9$33.00
Availability:In Stock10-24$31.02
RoHS StatusRoHS Compliant (More)25-99$29.04
9/125, Single mode Fiber Cable, Dual ST /Dual LC, 5.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845