L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Fiber Optic  >  Connectors  >  FOC-M83522  >  DSTCP-RSTN

ST Dust Cap for MIL & Ruggedized COTS Connectors, Nickel Plated Brass with Lanyard


DUST CAP RDG ST NPB W/ LYD
Roll over image to zoom in
L-com Item # DSTCP-RSTN

List Price$25.88
Your Price 1 +$25.88
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com's Mil ST line of connectors meet or exceed 100% of the requirements of military specification MIL-C-83522. They feature non-optical disconnect with nickel-plated brass or stainless steel configurations that are available either as a ST connector or coupler. These highly durable connectors are built to withstand extreme temperature change, shock, vibration and corrosion. They are ideal for military, aircraft, spacecraft, shipboard and land-based applications. The connectors are available in either a locking (ANX, ANY) or non-locking (DNX, DNY) variation and use a convenient screw boot that eliminates the need for a cumbersome boot tool. The locking model features locking washers that prevent accidental optical disconnects, making the connector less sensitive to cable pull force or constant mechanical shock and vibration. The non-locking model features a higher force spring that reduces sensitivity to mechanical shock. Both models feature a keyed bayonet latch for easy engagement and disengagement. The connectors are designed to work with 2mm fiber cable. For use with 2.5mm or 3mm cable, please purchase crimp ferrule CF83522 separately. The zirconia ferrule is backwards compatible with legacy transceivers and ensures loss repeatability. Ruggedized dust caps are available for both the ST connectors and couplers. Contact L-com today about custom fiber assemblies to meet your exact application needs.

L-com Item #DSTCP-RSTN
ManufacturerL-com
UPC # (More)822335236868
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to protect Fiber couplers and adapters from contaminates such as dust and dirt
  • Rugged nickel plated brass construction ensures durability
  • Excellent complement to Military ST Assemblies such as found HERE
  • These ruggedized dust caps are designed to complement L-com's FOC-RST line of ruggedized and FOC-M83522 line of MIL ST connectors
  • Lanyard included
Applications:
  • Military Use
  • Aircraft
  • Shipboard
  • Harsh Environment
  • Battlefield Communication Systems
Similar Products

IEEE-488 Shielded Cover, Mates Female GPIB Connectors                                               IEEE-488 Shielded Cover, Mates Female GPIB Connectors
Your Price: $8.74
Availability: In Stock
More Info
IEEE-488 Shielded Cover, Mates Male GPIB Connectors                                                 IEEE-488 Shielded Cover, Mates Male GPIB Connectors
Your Price: $12.24
Availability: In Stock
More Info
IEEE-488 Shielded Cover, Mates Female GPIB Connector-Black                                          IEEE-488 Shielded Cover, Mates Female GPIB Connector-Black
Your Price: $11.70
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed ST Dust Cap for MIL & Ruggedized COTS Connectors, Nickel Plated Brass with Lanyard
© Infinite Electronics International, Inc.
an Infinite company