L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Fiber Optic  >  Connectors  >  FOC-RST  >  DSTCP-RSTN

ST Dust Cap for MIL & Ruggedized COTS Connectors, Nickel Plated Brass w/Lanyard


DUST CAP RDG ST NPB W/ LYD
Roll over image to zoom in
L-com Item # DSTCP-RSTN

List Price$25.88
Your Price 1 +$25.88
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com's Commercial off the Shelf line of ST connectors and couplers are designed to be a more economical counterpart to the MIL-C-M83522 line of ST products. They feature non-optical disconnect with nickel-plated brass or stainless steel configurations that are available either as a ST connector or coupler. These highly durable connectors are built to withstand extreme temperature change, shock, vibration and corrosion. They are ideal for harsh environments and industrial process applications. The connectors are available in either a locking or non-locking variation and use a convenient screw boot that eliminates the need for a cumbersome boot tool. The locking model features locking washers that prevent accidental optical disconnects, making the connector less sensitive to cable pull force or constant mechanical shock and vibration. The non-locking model features a higher force spring that reduces sensitivity to mechanical shock. Both models feature a keyed bayonet latch for easy engagement and disengagement. The zirconia ferrule is backwards compatible with legacy transceivers and ensures loss repeatability. Ruggedized dust caps are available for both the ST connectors and couplers. Contact L-com today about custom fiber assemblies to meet your exact application needs.

L-com Item #DSTCP-RSTN
ManufacturerL-com
UPC # (More)822335236868
Features:
  • Used to protect Fiber couplers and adapters from contaminates such as dust and dirt
  • Rugged nickel plated brass construction ensures durability
  • Excellent complement to Military ST Assemblies such as found HERE
  • These ruggedized dust caps are designed to complement L-com's FOC-RST line of ruggedized and FOC-M83522 line of MIL ST connectors
  • Lanyard included
Applications:
  • Harsh Environment
  • Factory Automation
  • Industrial Process
Accessories for the ST Dust Cap for MIL & Ruggedized COTS Connectors, Nickel Plated Brass w/Lanyard

Kevlar Shears with Cushioned Grip
Kevlar Shears with Cushioned Grip
Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
Fiberclean Cleaning Film Refills
Fiberclean Cleaning Film Refills
Compressed Air, 12 oz. Can
Compressed Air, 12 oz. Can
Safety Glasses
Safety Glasses
Similar Products

IEEE-488 Shielded Cover, Mates Female GPIB Connectors                                               IEEE-488 Shielded Cover, Mates Female GPIB Connectors
Your Price: $13.13
Availability: In Stock
More Info
IEEE-488 Shielded Cover, Mates Male GPIB Connectors                                                 IEEE-488 Shielded Cover, Mates Male GPIB Connectors
Your Price: $13.09
Availability: In Stock
More Info
IEEE-488 Shielded Cover, Mates Female GPIB Connector-Black                                          IEEE-488 Shielded Cover, Mates Female GPIB Connector-Black
Your Price: $14.25
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed ST Dust Cap for MIL & Ruggedized COTS Connectors, Nickel Plated Brass w/Lanyard
© Infinite Electronics International, Inc.