Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  Singlemode 9/125 Micron  >  SFODSC

SC to SC Duplex Singlemode Fiber Optic Cables, 9/125 with OFNR Jacket

SC to SC Duplex Singlemode Fiber Optic Cables, 9/125 with OFNR Jacket

L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with SC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

More Ideas for this Fiber Optic product
SC to SC Duplex Multimode Fiber Optic Cables, OM2 50/125 with OFNR Jacket                                                                                                                                                                                     SC to SC Duplex Multimode Fiber Optic Cables, OM2 50/125 with OFNR Jacket
 Your Price:   $16.00
Availability:     In Stock
    More Info
SC to SC Simplex Singlemode Fiber Optic Cables, 9/125 with OFNR Jacket                                                                                                                                                                                        SC to SC Simplex Singlemode Fiber Optic Cables, 9/125 with OFNR Jacket
 Your Price:   $10.00
Availability:     In Stock
    More Info
Show only the following lengths: 

Description9/125, Single mode Fiber Cable, Dual SC /Dual SC, 1.0m
L-com Item #SFODSC-01List Price$18.50
ManufacturerL-comYour Price1-9$18.50
Availability:In Stock10-24$17.39
RoHS StatusRoHS Compliant (More)25-99$16.28
9/125, Single mode Fiber Cable, Dual SC /Dual SC, 1.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

Description9/125, Single mode Fiber Cable, Dual SC /Dual SC, 2.0m
L-com Item #SFODSC-02List Price$19.50
ManufacturerL-comYour Price1-9$19.50
Availability:In Stock10-24$18.33
RoHS StatusRoHS Compliant (More)25-99$17.16
9/125, Single mode Fiber Cable, Dual SC /Dual SC, 2.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

Description9/125, Single mode Fiber Cable, Dual SC /Dual SC, 3.0m
L-com Item #SFODSC-03List Price$20.50
ManufacturerL-comYour Price1-9$20.50
Availability:In Stock10-24$19.27
RoHS StatusRoHS Compliant (More)25-99$18.04
9/125, Single mode Fiber Cable, Dual SC /Dual SC, 3.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

Description9/125, Single mode Fiber Cable, Dual SC /Dual SC, 4.0m
L-com Item #SFODSC-04List Price$21.50
ManufacturerL-comYour Price1-9$21.50
Availability:In Stock10-24$20.21
RoHS StatusRoHS Compliant (More)25-99$18.92
9/125, Single mode Fiber Cable, Dual SC /Dual SC, 4.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

Description9/125, Single mode Fiber Cable, Dual SC /Dual SC, 5.0m
L-com Item #SFODSC-05List Price$22.50
ManufacturerL-comYour Price1-9$22.50
Availability:In Stock10-24$21.15
RoHS StatusRoHS Compliant (More)25-99$19.80
9/125, Single mode Fiber Cable, Dual SC /Dual SC, 5.0mTechnical information and price breaks
for this Fiber Optic product
Order Qty  

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845