Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  Singlemode 9/125 Micron  >  SFOSC-LC

SC to LC Simplex Singlemode Fiber Optic Cables, 9/125 with OFNR Jacket

SC to LC Simplex Singlemode Fiber Optic Cables, 9/125 with OFNR Jacket

L-com's 9/125 Simplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with SC and LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Show only the following lengths: 

9/125, Singlemode Fiber Cable, SC / LC, 1.0m 9/125, Singlemode Fiber Cable, SC / LC, 1.0m Quantity   
Item # SFOSC-LC-01 
List Price $15.00   PriceBreaks  Availability  In Stock

9/125, Singlemode Fiber Cable, SC / LC, 2.0m 9/125, Singlemode Fiber Cable, SC / LC, 2.0m Quantity   
Item # SFOSC-LC-02 
List Price $15.50   PriceBreaks  Availability  In Stock

9/125, Singlemode Fiber Cable, SC / LC, 3.0m 9/125, Singlemode Fiber Cable, SC / LC, 3.0m Quantity   
Item # SFOSC-LC-03 
List Price $16.00   PriceBreaks  Availability  In Stock

9/125, Singlemode Fiber Cable, SC / LC, 4.0m 9/125, Singlemode Fiber Cable, SC / LC, 4.0m Quantity   
Item # SFOSC-LC-04 
List Price $16.50   PriceBreaks  Availability  In Stock

9/125, Singlemode Fiber Cable, SC / LC, 5.0m 9/125, Singlemode Fiber Cable, SC / LC, 5.0m Quantity   
Item # SFOSC-LC-05 
List Price $17.00   PriceBreaks  Availability  In Stock



More Ideas
SC to LC Duplex Multimode Fiber Optic Cables, OM1 62.5/125 with OFNR Jacket                                                                                                                                                                                   SC to LC Duplex Multimode Fiber Optic Cables, OM1 62.5/125 with OFNR Jacket
 Your Price:   $22.25
Availability:     In Stock
    More Info
SC to LC Duplex Singlemode Fiber Optic Cables, 9/125 with OFNR Jacket                                                                                                                                                                                         SC to LC Duplex Singlemode Fiber Optic Cables, 9/125 with OFNR Jacket
 Your Price:   $29.00
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845