L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Fiber Optic  >  Ruggedized IP68 LC Plugs & Receptacles  >  Ruggedized IP68 LC Receptacles  >  RLRJ D38999 Jam-nut Receptacles

Ruggedized LC IP68 D38999 Jam Nut Receptacles

Ruggedized LC IP68 D38999 Jam Nut Receptacles

L-com's ruggedized LC fiber receptacles combine the small form factor of a duplex LC fiber connector with the ruggedness of a harsh environment connector. When mated or capped, an IP68 rating protects your application from moisture, liquid and dust. A robust 450lb crush resistance will survive even the most harsh and demanding environments with ease. Ruggedized LC fiber receptacles are designed to integrate with other ruggedized LC plugs as well as standard LC connectors. Parts are available in Multimode, Single Mode and Single Mode APC Polish. All plugs and receptacles come with dust caps. Contact our technical support today to discuss your application.

Ruggedized LC IP68 D38999 Jam Nut Receptacle, Duplex, Multimode w/ Dust Cap Ruggedized LC IP68 D38999 Jam Nut Receptacle, Duplex, Multimode w/ Dust Cap Quantity   
Item # RLRJ121LC01A 
List Price $96.41  Price Breaks  Availability  In Stock

Ruggedized LC IP68 D38999 Jam Nut Receptacle, Duplex, Single Mode w/ Dust Cap Ruggedized LC IP68 D38999 Jam Nut Receptacle, Duplex, Single Mode w/ Dust Cap Quantity   
Item # RLRJ121LC02B 
List Price $96.41  Price Breaks  Availability  In Stock



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.