L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Fiber Optic  >  Connectors  >  FOC-RST  >  FOC-RSTMMLN2

Ruggedized COTS ST Connector, Multimode Locking Nickel Plated Brass for 2.5mm fiber


RGD ST MM LOCKING NPB 2.5MM
Roll over image to zoom in
L-com Item # FOC-RSTMMLN2

List Price$9.94
Your Price 1 +$9.94
Availability: Call Us
Quantity  
Need a different cable type for this connector?  

L-com's Commercial off the Shelf line of ST connectors and couplers are designed to be a more economical counterpart to the MIL-C-M83522 line of ST products. They feature non-optical disconnect with nickel-plated brass or stainless steel configurations that are available either as a ST connector or coupler. These highly durable connectors are built to withstand extreme temperature change, shock, vibration and corrosion. They are ideal for harsh environments and industrial process applications. The connectors are available in either a locking or non-locking variation and use a convenient screw boot that eliminates the need for a cumbersome boot tool. The locking model features locking washers that prevent accidental optical disconnects, making the connector less sensitive to cable pull force or constant mechanical shock and vibration. The non-locking model features a higher force spring that reduces sensitivity to mechanical shock. Both models feature a keyed bayonet latch for easy engagement and disengagement. The zirconia ferrule is backwards compatible with legacy transceivers and ensures loss repeatability. Ruggedized dust caps are available for both the ST connectors and couplers. Contact L-com today about custom fiber assemblies to meet your exact application needs.

L-com Item #FOC-RSTMMLN2
ManufacturerL-com
UPC # (More)822335236585
Features:
  • Ruggedized connectors and couplers for situations where standard parts will not suffice
  • Screw-On boot eliminates the need for a boot tool thereby making installation easy and simple
  • Locking versions prevent optical disconnects from high shock or vibration environments
  • Connectors can take over 50 lb-ft of pull strength without damage
  • Economical alternative to MIL-C-M83522 parts
Applications:
  • Harsh Environment
  • Factory Automation
  • Industrial Process
Accessories for the Ruggedized COTS ST Connector, Multimode Locking Nickel Plated Brass for 2.5mm fiber

Kevlar Shears with Cushioned Grip
Kevlar Shears with Cushioned Grip
Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
Fiberclean Cleaning Film Refills
Fiberclean Cleaning Film Refills
Compressed Air, 12 oz. Can
Compressed Air, 12 oz. Can
Safety Glasses
Safety Glasses
Similar Products

MIL M83522 ST Connector, Multimode Locking Nickel Plated Brass for 2mm fiber                        MIL M83522 ST Connector, Multimode Locking Nickel Plated Brass for 2mm fiber
Your Price: $36.52
Availability: In Stock
More Info
MIL M83522 ST Connector, Multimode Non-Locking Nickel Plated Brass for 2mm fiber                    MIL M83522 ST Connector, Multimode Non-Locking Nickel Plated Brass for 2mm fiber
Your Price: $19.04
Availability: In Stock
More Info
Fiber Connector, UniCam ST Male, 50/125 Multimode                                                   Fiber Connector, UniCam ST Male, 50/125 Multimode
Your Price: $25.99
Availability: 7 Days
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Ruggedized COTS ST Connector, Multimode Locking Nickel Plated Brass for 2.5mm fiber
© Infinite Electronics International, Inc.