L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  Universal LC Fiber Cables  >  FODULC-OM3  >  ULC-TOOL

Reverse Polarity Universal LC™ Tool


ULC TOOL TO RP UNIVERSAL LC
Roll over image to zoom in
ULC TOOL TO RP UNIVERSAL LC ULC TOOL TO RP UNIVERSAL LC ULC TOOL TO RP UNIVERSAL LC
L-com Item # ULC-TOOL

List Price$33.08
Your Price 1-9$33.08
10-24$31.10
25-99$29.11
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of tool?  

L-com is proud to carry Total Cable Solutions' new Universal LC™ style fiber optic cables. These cables feature a Uniboot LC connector with an Adjustable Pitch that incorporates the standard LC (6.25 pitch) as well as the mini LC (5.25 pitch). The Polarity on the LC connector is also reversible making it compatible with the Standard as well as Mini LC ports (this requires tool ULC-TOOL, sold separately). This will allow you to future-proof your LC connectors as the Mini LC format grows in demand and network space becomes a premium commodity. These cables were designed with the Brocade DCX Backbone family of networking products in mind but they are ideal for any high density networking application. The Universal LC™ cables also include a Rapid Release Latch™ designed to allow technicians to use a simple push/pull method for removing the connector from a crowded panel without resorting to unplugging other cables. This makes changing cables quick and efficient with minimal downtime. The cables also utilize a High Density 2mm Plenum jacket for extra space savings. Typical fiber cables that are jacketed separately have a width of about 6mm. Additional features include a test report on each cable purchased including the tested insertion loss for each connector and a unique serial number on each cable. The terms Universal LC™ and Rapid Release Latch™ are trademarked by Total Cable Solutions and are used with permission. Custom lengths, connector combinations and polishes are available. Contact us today for details.

L-com Item #ULC-TOOL
ManufacturerL-com
UPC # (More)822335234499
Features:
  • Tool used to reverse polarity on Universal LC™ style cable assemblies
  • Also used to facilitate Rapid Release Latch™ on a crowded panel
Applications:
  • Data Center
  • Telecommunications
  • Local Area Network
  • Test Instruments
  • CATV
Similar Products

Economy Contact Insertion/Extraction Tool                                                           Economy Contact Insertion/Extraction Tool
Your Price: $5.18
Availability: In Stock
More Info
Pro Contact Insertion/Extraction Tool                                                               Pro Contact Insertion/Extraction Tool
Your Price: $38.22
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Reverse Polarity Universal LC™ Tool
© Infinite Electronics International, Inc.