L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  OM2 Multimode 50/125 Micron  >  FODPMTRJ50  >  FODPMTRJ50-01

OM2 50/125, Multimode Plenum Fiber Cable MTRJ / MTRJ, 1.0m


CA MTRJ-MTRJ 50/125 PLEN 1M
Roll over image to zoom in
CA MTRJ-MTRJ 50/125 PLEN 1M CA MTRJ-MTRJ 50/125 PLEN 1M
L-com Item # FODPMTRJ50-01

List Price$18.03
Your Price 1-9$18.03
10-24$16.59
25-99$15.15
100 +Call Us
Availability: Call Us
Quantity  
Need a different cable type 

L-com’s OM2 50/125 Duplex Multimode fiber optic cables are constructed of the highest quality components and are covered by a one year warranty. These fiber optic patch cables feature OFNP (Plenum rated) jackets along with MTRJ style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

L-com Item #FODPMTRJ50-01
ManufacturerL-com
UPC # (More)822335025134
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to connect patch panels and/or network devices that utilize MTRJ style connectors and require OM2 50/125 multimode Plenum rated cabling
  • OFNP (Plenum rated) jacket is suitable for installation into air Plenum spaces
  • Ceramic ferrules provide precise alignment
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Connectors utilize a PC polish
Applications:
  • 802.3u
  • 802.3z
  • 100Base-FX
  • FTTX
  • Industrial Networks
Accessories for the OM2 50/125, Multimode Plenum Fiber Cable MTRJ / MTRJ, 1.0m

Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Similar Products

OM2 50/125, Multimode Fiber Cable, MT-RJ / MT-RJ, 1.0m                                              OM2 50/125, Multimode Fiber Cable, MT-RJ / MT-RJ, 1.0m
Your Price: $17.77
Availability: In Stock
More Info
OM2 50/125 Multimode, LSZH Fiber Cable, MTRJ / MTRJ, 1.0m                                           OM2 50/125 Multimode, LSZH Fiber Cable, MTRJ / MTRJ, 1.0m
Your Price: $18.55
Availability: In Stock
More Info
OM2 50/125, Multimode Fiber Cable Pins, MT-RJ / MT-RJ, 1.0m                                         OM2 50/125, Multimode Fiber Cable Pins, MT-RJ / MT-RJ, 1.0m
Your Price: $19.69
Availability: 14 Days
More Info
Item #   Length   Availability   Price     Quantity  

FODPMTRJ50-01
1.0
Call Us
 
    $18.03 
FODPMTRJ50-02
2.0
In Stock
 
    $20.68 
FODPMTRJ50-03
3.0
Call Us
 
    $21.35 
FODPMTRJ50-04
4.0
Call Us
 
    $23.06 
FODPMTRJ50-05
5.0
Call Us
 
    $24.71 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed OM2 50/125, Multimode Plenum Fiber Cable MTRJ / MTRJ, 1.0m
© Infinite Electronics International, Inc.
an Infinite company