Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  OM2 Multimode 50/125 Micron  >  FODSC50  >  FODSC50-45

OM2 50/125, Multimode Fiber Optic Cable, Dual SC / Dual SC, 45.0m

   Features
  • Used to connect patch panels and/or network devices that utilize SC style connectors and require OM2 50/125 multimode cabling
  • OFNR jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Connectors utilize a PC polish
OM2 50/125, Multimode Fiber Optic Cable, Dual SC / Dual SC, 45.0m
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$71.00
Your Price1-9$71.00
10-24$66.74
25-99$62.48
100-249$58.22
250-499$53.96
Quantity  
Availability: Expected
5/25/2013


Need a different cable type? 

L-com's OM2 50/125 Duplex Multimode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with SC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

   Details
L-com Item #FODSC50-45
ManufacturerL-com
UPC # (More)822335025707
RoHS StatusNot Compliant (More)

   Applications
  • 802.3u
  • 802.3z
  • 100Base-FX
  • FTTX
  • Industrial Networks
Diagram
Video Clip
Video Clip
Datasheets
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the OM2 50/125, Multimode Fiber Optic Cable, Dual SC / Dual SC, 45.0m
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the OM2 50/125, Multimode Fiber Optic Cable, Dual SC / Dual SC, 45.0m product also bought . . .
Assembled D-Sub Hood Kit, DB9/HD15 Metal
Assembled D-Sub Hood Kit, DB9/HD15 Metal
DB9 Female Crimp Connectors, Tray 50
DB9 Female Crimp Connectors, Tray 50
DB9 Male Crimp Connectors, Tray 50
DB9 Male Crimp Connectors, Tray 50
Insertion Type D-Sub Connector, DB25 Male
Insertion Type D-Sub Connector, DB25 Male
Right Angle Assembled D-Sub Hood Kit, DB25/HD44 Metal
Right Angle Assembled D-Sub Hood Kit, DB25/HD44 Metal
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed OM2 50/125, Multimode Fiber Optic Cable, Dual SC / Dual SC, 45.0m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845