Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  OM2 Multimode 50/125 Micron  >  FODSC50  >  FODSC50-01

OM2 50/125, Multimode Fiber Optic Cable, Dual SC / Dual SC, 1.0m

   Features
  • Used to connect patch panels and/or network devices that utilize SC style connectors and require OM2 50/125 multimode cabling
  • OFNR jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Connectors utilize a PC polish
OM2 50/125, Multimode Fiber Optic Cable, Dual SC / Dual SC, 1.0m
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$16.00
Your Price1-9$16.00
10-24$15.04
25-99$14.08
100-249$13.12
250-499$12.16
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type 

L-com's OM2 50/125 Duplex Multimode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with SC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

   Details
L-com Item #FODSC50-01
ManufacturerL-com
UPC # (More)822335025554
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • 802.3u
  • 802.3z
  • 100Base-FX
  • FTTX
  • Industrial Networks
Diagram
Video Clip
Video Clip
Datasheets
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products
OM3 50/125, 10 Gig Multimode Fiber Cable, Dual SC / Dual SC, 1.0m                                   OM3 50/125, 10 Gig Multimode Fiber Cable, Dual SC / Dual SC, 1.0m
Your Price:   $20.00
Availability:   In Stock
    More Info
OM2 50/125, Multimode Plenum Fiber Cable Dual SC / Dual SC, 1.0m                                    OM2 50/125, Multimode Plenum Fiber Cable Dual SC / Dual SC, 1.0m
Your Price:   $18.00
Availability:   14 Days
    More Info
OM2 50/125 Multimode, LSZH Fiber Cable, Dual SC / Dual SC, 1.0m                                     OM2 50/125 Multimode, LSZH Fiber Cable, Dual SC / Dual SC, 1.0m
Your Price:   $14.75
Availability:   14 Days
    More Info

Accessories for the OM2 50/125, Multimode Fiber Optic Cable, Dual SC / Dual SC, 1.0m
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth

Customers who bought the OM2 50/125, Multimode Fiber Optic Cable, Dual SC / Dual SC, 1.0m product also bought . . .
DB9 Male Crimp Connectors, Tray 50
DB9 Male Crimp Connectors, Tray 50
DB9 Female Crimp Connectors, Tray 50
DB9 Female Crimp Connectors, Tray 50
LC to SC Simplex Multimode Fiber Optic Adapter
LC to SC Simplex Multimode Fiber Optic Adapter
DVI Bulkhead Adapter Female/Female
DVI Bulkhead Adapter Female/Female
Assembled D-Sub Hood Kit, DB9/HD15 Metal
Assembled D-Sub Hood Kit, DB9/HD15 Metal
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed OM2 50/125, Multimode Fiber Optic Cable, Dual SC / Dual SC, 1.0m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845