Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  OM2 Multimode 50/125 Micron  >  FODFC50-ST  >  FODFC50-ST-01

OM2 50/125, Multimode Fiber Cable, Dual FC to Dual ST 1.0m

   Features
  • Used to connect patch panels and/or network devices that utilize FC or ST style connectors and require OM2 50/125 multimode cabling
  • OFNR jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Connectors utilize a PC polish
OM2 50/125, Multimode Fiber Cable, Dual FC to Dual ST 1.0m
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$17.25
Your Price1-9$17.25
10-24$16.22
25-99$15.18
100-249$14.15
250-499$13.11
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

L-com's OM2 50/125 Duplex Multimode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with FC and ST style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

   Details
L-com Item #FODFC50-ST-01
ManufacturerL-com
UPC # (More)822335024137
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • 802.3u
  • 802.3z
  • 100Base-FX
  • FTTX
  • Industrial Networks
Video Clip
Video Clip
Datasheets
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the OM2 50/125, Multimode Fiber Cable, Dual FC to Dual ST 1.0m
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the OM2 50/125, Multimode Fiber Cable, Dual FC to Dual ST 1.0m product also bought . . .
Duplex Fiber Adapter, SC / ST (Plastic Body) Ceramic Alignment Sleeve
Duplex Fiber Adapter, SC / ST (Plastic Body) Ceramic Alignment Sleeve
Duplex Fiber Coupler, SC / SC (Metal Body), Ceramic Alignment Sleeve
Duplex Fiber Coupler, SC / SC (Metal Body), Ceramic Alignment Sleeve
Duplex Fiber Coupler, ST / ST, Bronze Alignment Sleeve
Duplex Fiber Coupler, ST / ST, Bronze Alignment Sleeve
Fiber Adapter, SC / FC (Metal Body) Bronze Alignment Sleeve
Fiber Adapter, SC / FC (Metal Body) Bronze Alignment Sleeve
Fiber Adapter, ST / FC (Square Mounting) Bronze Alignment Sleeve
Fiber Adapter, ST / FC (Square Mounting) Bronze Alignment Sleeve
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed OM2 50/125, Multimode Fiber Cable, Dual FC to Dual ST 1.0m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845