Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  OM1 Multimode 62.5/125 Micron  >  FODSTC  >  FODSTC-30

OM1 62.5/125, Multimode Fiber Cable, Dual ST / Dual ST, 30.0m

   Features
  • Used to connect patch panels and/or network devices that utilize ST style connectors and require OM1 62.5/125 multimode cabling
  • OFNR jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • A/B Markers easily identify the TX and RX connector on each end of the assembly
  • Connectors utilize a PC polish
OM1 62.5/125, Multimode Fiber Cable, Dual ST / Dual ST, 30.0m
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$52.25
Your Price1-9$52.25
10-24$49.12
25-99$45.98
100-249$42.85
250-499$39.71
Quantity  
Availability: Expected
6/9/2013


Need a different cable type? 

L-com's OM1 62.5/125 Duplex Multimode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with ST style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

   Details
L-com Item #FODSTC-30
ManufacturerL-com
UPC # (More)822335026346
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • 802.3u
  • 802.3z
  • 100Base-FX
  • FTTX
  • Industrial Networks
Diagram
Video Clip
Video Clip
Datasheets
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the OM1 62.5/125, Multimode Fiber Cable, Dual ST / Dual ST, 30.0m
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth

Customers who bought the OM1 62.5/125, Multimode Fiber Cable, Dual ST / Dual ST, 30.0m product also bought . . .
F Type Compression Plug for RG6
F Type Compression Plug for RG6
Fiber Coupler, ST / ST, Ceramic Alignment Sleeve
Fiber Coupler, ST / ST, Ceramic Alignment Sleeve
Fiber Sub Panel, 6 ST Simplex Couplers, Bronze Sleeve
Fiber Sub Panel, 6 ST Simplex Couplers, Bronze Sleeve
Fiber Sub Panel, 6 ST Simplex Couplers, Bronze Sleeve
Fiber Sub Panel, 6 ST Simplex Couplers, Bronze Sleeve
Fiber Sub Panel, 6 ST Simplex Couplers, w/Bronze Sleeve
Fiber Sub Panel, 6 ST Simplex Couplers, w/Bronze Sleeve
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed OM1 62.5/125, Multimode Fiber Cable, Dual ST / Dual ST, 30.0m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845