Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  OM1 Multimode 62.5/125 Micron  >  FODST-LC  >  FODST-LC-05

OM1 62.5/125, Multimode Fiber Cable, Dual ST / Dual LC, 5.0m

   Features
  • Used to connect patch panels and/or network devices that utilize ST and LC style connectors and require OM1 62.5/125 multimode cabling
  • OFNR jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • A/B Markers easily identify the TX and RX connector on each end of the assembly
  • Connectors utilize a PC polish
OM1 62.5/125, Multimode Fiber Cable, Dual ST / Dual LC, 5.0m
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$29.25
Your Price1-9$29.25
10-24$27.50
25-99$25.74
100-249$23.99
250-499$22.23
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

L-com's OM1 62.5/125 Duplex Multimode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with ST and LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

   Details
L-com Item #FODST-LC-05
ManufacturerL-com
UPC # (More)822335026629
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • 802.3u
  • 802.3z
  • 100Base-FX
  • FTTX
  • Industrial Networks
Diagram
Video Clip
Video Clip
Datasheets
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the OM1 62.5/125, Multimode Fiber Cable, Dual ST / Dual LC, 5.0m
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the OM1 62.5/125, Multimode Fiber Cable, Dual ST / Dual LC, 5.0m product also bought . . .
IP66/67 Multimode Industrial Duplex LC Outlet
IP66/67 Multimode Industrial Duplex LC Outlet
IP66/67 Multimode Industrial Duplex Fiber LC Outlet
IP66/67 Multimode Industrial Duplex Fiber LC Outlet
Modular Plug, RJ11 (6x4), Rectangular Entry Pkg/100
Modular Plug, RJ11 (6x4), Rectangular Entry Pkg/100
Modular Coupler, RJ45K (8x8), Straight, Keyed
Modular Coupler, RJ45K (8x8), Straight, Keyed
Fiber Coupler, ST / ST, Ceramic Alignment Sleeve
Fiber Coupler, ST / ST, Ceramic Alignment Sleeve
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed OM1 62.5/125, Multimode Fiber Cable, Dual ST / Dual LC, 5.0m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845