Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Fiber Optic  >  Cable Assemblies  >  OM1 Multimode 62.5/125 Micron  >  FODLC-CL  >  FODLC-CL-10

OM1 62.5/125, Clipped Fiber Cable, Dual LC / Dual LC, 10.0m

   Features
  • Used to connect patch panels and/or network devices that utilize duplex LC style connectors and require OM1 62.5/125 multimode cabling
  • OFNR jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • Integrated clip ensures correct A/B orientation
  • Connectors utilize a PC polish
OM1 62.5/125, Clipped Fiber Cable, Dual LC / Dual LC, 10.0m
Click image to zoom Click image(s) to zoom
List Price 
$29.00
Your Price1-9$29.00
10-24$27.26
25-99$25.52
100-249$23.78
250-499$22.04
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type 

L-com's OM1 62.5/125 Duplex Clipped Multimode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR jackets along with clipped LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

   Details
L-com Item #FODLC-CL-10
ManufacturerL-com
UPC # (More)822335046221
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • 802.3u
  • 802.3z
  • 100Base-FX
  • FTTX
  • Industrial Networks
Datasheets
Catalog Page
2D Drawing (.pdf)

Similar Products
OM1 62.5/125, Multimode Fiber Cable, Dual LC / Dual LC, 10.0m                                       OM1 62.5/125, Multimode Fiber Cable, Dual LC / Dual LC, 10.0m
Your Price:   $35.00
Availability:   In Stock
    More Info
OM1 62.5/125, Fiber Cable with Grommets, Dual LC / Dual LC, 10.0m                                   OM1 62.5/125, Fiber Cable with Grommets, Dual LC / Dual LC, 10.0m
Your Price:   $59.50
Availability:   2 Days
    More Info
OM1 62.5/125, IP67 Multimode Fiber Cable, Dual LC / Dual LC, 10.0m                                  OM1 62.5/125, IP67 Multimode Fiber Cable, Dual LC / Dual LC, 10.0m
Your Price:   $171.00
Availability:   2 Days
    More Info

Accessories for the OM1 62.5/125, Clipped Fiber Cable, Dual LC / Dual LC, 10.0m
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the OM1 62.5/125, Clipped Fiber Cable, Dual LC / Dual LC, 10.0m product also bought . . .
Modular Plug, RJ45 (8x8), Flat or Round Cable Pkg/100
Modular Plug, RJ45 (8x8), Flat or Round Cable Pkg/100
Cat6 RJ45 Coupler Unshielded (8x8) Panel Mount Style
Cat6 RJ45 Coupler Unshielded (8x8) Panel Mount Style
Planet USB to PS/2 Keyboard and Mouse Converter
Planet USB to PS/2 Keyboard and Mouse Converter
8x8 Shielded Plug with Strain Relief - Pkg/50
8x8 Shielded Plug with Strain Relief - Pkg/50
Cat6 Patch Panel 3.5" Panel, 32 Cat 6 Couplers Shielded
Cat6 Patch Panel 3.5" Panel, 32 Cat 6 Couplers Shielded
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed OM1 62.5/125, Clipped Fiber Cable, Dual LC / Dual LC, 10.0m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845