Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: The L-com offices will be closed November 27th and 28th in observance of the Thanksgiving holiday.
You Are Here:  Home  >  Fiber Optic  >  Tools  >  NN  >  NN-305

No-Nik Stripper, 305 µm Min. Dia. Strip (White)


STRIPPER NO-NIK 305 MICRON
Roll over image to zoom in
L-com Item # NN-305

List Price$37.40
Your Price 1-9$37.40
10-24$36.65
25-99$35.90
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of tool?  

The No-Nik fiber optic cable strippers from Miller utilize plastic heads, which make contact only with the buffer coating, guaranteeing the fragile glass fiber is not damaged. Cutting blades made from razor quality steel score the buffer completely and back-up blades support the cutting blades helping to maintain perfect concentricity. Color-coded handles ensure proper tool selection at a glance. Call today for volume pricing!

L-com Item #NN-305
ManufacturerMILLER
Mfg.'s Item #NN305
RoHS StatusNot Compliant At This Time (More)
Features:
  • Used to strip the buffer coating from fiber optic cables
  • Color coded handles provide easy tool selection
  • Cutting blades made from razor quality steel ensuring quality cuts every time
  • Lightweight design is great for long jobs
  • Available in multiple sizes ranging from 152um to 305um
Applications:
  • Fiber cable assembly
  • Fiber cable repair
  • Fiber cable retrofit
Accessories for the No-Nik Stripper, 305 µm Min. Dia. Strip (White)

Fiberclean Dispenser with Cleaning Film
Fiberclean Dispenser with Cleaning Film
Compressed Air, 12 oz. Can
Compressed Air, 12 oz. Can
Similar Products

No-Nik Stripper, 175 µm Min. Dia. Strip (Mustard)                                                   No-Nik Stripper, 175 µm Min. Dia. Strip (Mustard)
Your Price: $37.40
Availability: In Stock
More Info
No-Nik Stripper, 203 µm Min. Dia. Strip (Red)                                                       No-Nik Stripper, 203 µm Min. Dia. Strip (Red)
Your Price: $37.40
Availability: In Stock
More Info
No-Nik Stripper, 152 µm Min. Dia. Strip (Gold)                                                      No-Nik Stripper, 152 µm Min. Dia. Strip (Gold)
Your Price: $37.40
Availability: 14 Days
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed No-Nik Stripper, 305 µm Min. Dia. Strip (White)
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845